0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
COUP7-2 - Introduction, definition of terms, Q&As
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Suspended Substrate Band Pass Filter, 6000 - 18000 MHz, 50Ω
High Power Amplifier, 20 - 500 MHz, 50Ω
16 dB SMT Directional Coupler, 5 - 1800 MHz, 75Ω
Lumped LC Band Pass Filter, 500 - 850 MHz, 50Ω
LTCC Band Pass Filter, 2500 - 2610 MHz, 50Ω
Cavity Band Pass Filter, 4050 - 4850 MHz, 50Ω
SIW SMT Band Pass Filter, 25 - 27 GHz, 50Ω
Low Noise Amplifier, 18000 - 40000 MHz, 50Ω
Reflective SP4T, Solid State Switch, 10 MHz - 67 GHz, 50Ω