0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT High Pass Filter, 29 - 55 GHz
LTCC Band Pass Filter, 1750 - 1930 MHz, 50Ω
Lumped LC Band Pass Filter, 470 - 520 MHz, 50Ω
Cavity Band Pass Filter, 8025 - 8475 MHz, 50Ω
Cavity Band Pass Filter, 773 - 783 MHz, 50Ω
1:1 CORE & WIRE Transformer, 5 - 1250 MHz, 75Ω
Reflectionless Low Pass Filter, DC - 3250 MHz, 50Ω
Microstrip / Stripline 90° Hybrid, 225 - 450 MHz, 50Ω
Lumped LC Band Pass Filter, 95 - 105 MHz, 50Ω