0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN24-010 * 01/31/2024 * Replacement of PCB supplier
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Lumped LC Band Pass Filter, 95 - 105 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1160 - 1300 MHz, 50Ω
3 dB SMT Fixed Attenuator, DC - 18000 MHz, 50Ω
6 dB Die Fixed Attenuator, DC - 50000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.05 - 200 MHz, 50Ω
3X SMT Multiplier, Output Freq 20 - 45 GHz
Lumped LC Band Pass Filter, 62 - 88 MHz, 50Ω
1:2 LTCC Transformer, 1275 - 2200 MHz, 50Ω
1:1 LTCC SMT Transformer, 8 - 13 GHz, 50Ω