0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
AN75-005 - Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Absorptive SP4T, Solid State Switch, 0.1 - 67 GHz, 50Ω
LTCC Band Pass Filter, 2700 - 3100 MHz, 50Ω
18.7 dB Die Bi-Directional Coupler, 5000 - 43500 MHz, 50Ω
Reflectionless Low Pass Filter Die, DC-220 MHz
3X Die Multiplier, Output Freq 40 - 72 GHz
Absorptive SPDT, Solid State Switch, DC - 5000 MHz, 50Ω
SMT Low Noise Amplifier, DC - 7 GHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, 500 - 6000 MHz, 50Ω
Lumped LC Band Pass Filter, 120 - 150 MHz, 50Ω