0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Cavity Band Pass Filter, 11200 - 11400 MHz, 50Ω
Lumped LC Band Pass Filter, 69.5 - 70.5 MHz, 50Ω
1:16 CORE & WIRE Transformer, 0.1 - 70 MHz, 50Ω
Lumped LC Band Pass Filter, 105 - 180 MHz, 50Ω
Suspended Substrate Low Pass Filter, DC - 6.9 GHz, 50Ω
Absorptive SPDT,Die Switch, DC - 6000 MHz, 50Ω
E-Band RF Gain Block Amplifier, 60 - 90 GHz, WR12
1:2 MMIC Die Transformer, 2000 - 7000 MHz, 50Ω
LTCC Band Pass Filter, 7500 - 7900 MHz, 50Ω