0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 0.15 - 400 MHz, 50Ω
1:2 MMIC Die Transformer, 10000 - 24000 MHz, 50Ω
1:1 LTCC Transformer, 3100 - 4200 MHz, 50Ω
Lumped LC Band Pass Filter, 1250 - 1560 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 8000 MHz, 50Ω
LTCC Band Pass Filter, 10700 - 12700 MHz, 50Ω
Lumped LC Band Pass Filter, 565 - 670 MHz, 50Ω
RF Gain Block Amplifier, 2 - 65 GHz, 50Ω
LTCC High Pass Filter, 14.2 - 20.5 GHz