0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
POWER DETECTOR / 2.92MM / ROHS
1:4 CORE & WIRE Transformer, 0.07 - 250 MHz, 50Ω
Cavity Band Pass Filter, 4.7 - 5.3 GHz, 50Ω
Reflectionless Band Pass Filter, 2350 - 3150 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.3 - 400 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1280 - 1360 MHz, 50Ω
SMT Variable Gain Amplifier, 0.3 - 26.5 GHz, 50Ω
LTCC Band Pass Filter, 37000 - 40000 MHz, 50Ω
LTCC Low Pass Filter, DC - 12.9 GHz, 50Ω