0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Band Pass Filter, 17500 - 22200 MHz, 50Ω
1:2 CORE & WIRE Transformer, 30 - 1800 MHz, 50Ω
Thin Film SMT Low Pass Filter, DC - 6 GHz, 50Ω
1:1 CORE & WIRE Transformer, 20 - 1250 MHz, 75Ω
1:1 CORE & WIRE Transformer, 0.15 - 350 MHz, 50Ω
Active Splitter Rack, 8-Way, 950 - 2150 MHz, 1U, SMA
1:1 CORE & WIRE Transformer, 10 - 1500 MHz, 75Ω
Ceramic Resonator Band Pass Filter, 925 - 960 MHz, 50Ω
Level 15, Die Double Balanced Mixer, RF/LO Freq 10000 - 40000 MHz