0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Ceramic Resonator Band Pass Filter, 824 - 849 MHz, 50Ω
LTCC SMT Band Pass Filter, 10.9 - 13.9 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 1320 - 1480 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω
4 dB Die Fixed Attenuator, DC - 50000 MHz, 50Ω
SP80T Solid-State Switch Rack, 10 - 6000 MHz, 2U, SMA & N
1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
1:2 CORE & WIRE Transformer, 20 - 1600 MHz, 50Ω
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω