English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blockslow noise amplifierspower amplifiersRF transistorsClass-A and Class-AB amplifierslinear amplifiers75Ω CATV amplifiersdual-matched amplifiersvariable gain amplifierspulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
WR10

Options
Bracket
Heat Sink

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ADCA3270 45 1218 25 3 - - 1.43 1.2 24 350/480 DL3631

- -
ADCA3280 45 1794 22.7 3.3 - - 1.32 1.25 18/24 450/570 DL3631

- -
ADCA3950 45 1218 25 3 - - 1.28 1.2 24 470/490 NP3629-1

- -
ADCA3952 45 1218 25 3 - - 1.28 1.2 24 250/490 NP3629

- -
ADCA3990 45 1218 24.5 3 - - 1.4 1.17 24/34 400/550 NP3629

- -
ADCA3992 45 1218 26.7 3 - - 1.19 1.13 24/34 300/550 NP3629

- -
ADCA5190 5 1800 19.1 3 - - 1.37 1.28 5/8 200/450 DG1677-11

- -
ADCA5191 5 1800 25.8 3.4 - - 1.2 1.28 5/8 250/530 DG1677-11

- -
ADCA5192 5 1794 17 1.7 - - 1.25 1.37 5 250 DG983-6

- -
MPGA-122-75+ 40 1250 15.3 3.2 30.6 48.8 1.21 1.36 9 391 DG1847
LxWxH
.157x.157x.039
- -
PGA-32-75+ 5 300 15.6 2.9 23.7/18.7 43.3/39.1 1.16 1.08 9.0/5.0 110/55 DF782
LxWxH
0.18x0.17x0.06
- -
PGA-106-75+ 50 1500 16.9 3.3 20.1 36.2 1.4 1.5 5 116 DF782
LxWxH
0.18x0.17x0.06
- -
PGA-106R-75+ 5 250 17.9 3.3 19.5 34.4 1.4 1.25 5 116 DF782
LxWxH
0.18x0.17x0.06
- -
PGA-106W-75+ 950 2150 15.9 3.6 19.5 35.6 1.4 1.5 5 116 DF782
LxWxH
0.18x0.17x0.06
- -
PGA-122-75+ 5 1500 15.5 2.8 23.8 41.4 1.26 1.36 9 115 DF782
LxWxH
0.18x0.17x0.06
- -