0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN70-004 - Digital Step Attenuators offer Precision and Linearity
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN16-073 * 11/16/2016 * Datasheet eror
PCN18-137 * 11/02/2018 * Change of Fit/Form
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 0.015 - 100 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1210 - 1390 MHz, 75Ω
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω