English
English
简体中文


Background Image

RF Components for Automotive Applications

Mini-Circuits’ offers a wide range of off-the-shelf RF components capable of meeting the stringent requirements of the AEC-Q200 quality standard. With hundreds of models in stock plus fast, affordable custom designs, industry-leading quality and engineering support, chances are we have a solution for your project requirements.

auto-aec-q200-qualified-components-why-mini-circuits.png

Broad Portfolio – From Catalog to Custom

70+

AEC-Q200
Qualified Models

  • Wide selection
  • Samples available for evaluation and prototyping
  • Industry leading quality and reliability

800+

Models Available
for Qualification

Potential for
Custom Designs

  • Fast, affordable solutions
  • Packages as small as 0202
  • Filter rejection to 100 dB
  • The industry’s most advanced design expertise

Applications We Support

Image 2

Safety – ADAS, autonomous driving, occupancy detection

Smart Access / Keyless Entry – BLE, UWB, NFC

Connectivity – Wi-Fi, Bluetooth, 4G/5G/LTE

Telematics – V2X, DSRC, GNSS

Comfort – infotainment, controls

The µCeramIQ™ Advantage: Performance, Reliability & Size

Engineered with LTCC technology to withstand the harshest operating conditions including extreme heat and cold, vibration, mechanical shock more, Mini-Circuits’ µCeramIQ™ devices are ideally suited for the unique demands of automotive environments. advanced design knowledge and 30+ years manufacturing experience has enabled exceptional RF performance in a tiny surface-mount form factor conducive high-volume production.

micro-ciramiq-product-image.png

AEC-Q200 Qualified Components

Band Pass Filters
Model Name
Case Style
Pasband F1 (MHz)
Passband F2 (MHz)
Stopband F3 (MHz)
Rejection F3 (dB)
Stopband F4 (MHz)
Rejection F4 (dB)
1206
4620
6640
DC-3420
20
8060-10990
20
1206
4250
6300
DC-3300
20
7500-9000
20
1206
3000
4600
DC-2100
20
5600-8000
20
1206
2100
2900
DC-1600
20
3700-5200
20
1206
1580
2200
DC-1300
20
2600-4800
20
High Pass FIlters
Model Name
Case Style
Pasband F1 (MHz)
Passband F2 (MHz)
Stopband F3 (MHz)
Rejection F3 (dB)
Stopband F4 (MHz)
Rejection F4 (dB)
1206
9000-13000
8400
6000
20
5700
30
1206
8560-12800
8000
6985
20
5500
30
1206
7900-11000
7150
6150
20
5100
30
1206
6700-13000
6275
5500
20
4435
30
1206
6300-15000
6010
5200
20
5190
30
1206
6000-11500
5500
4500
20
4000
30
1206
5500-10000
5050
4200
20
3600
30
1206
5000-11000
4600
3800
20
3700
30
1206
5000-10100
4400
3500
20
3300
30
1206
4250-10000
3800
3200
20
3100
30
1206
3900-9800
3500
2800
20
2600
30
1206
3400-9900
3100
2450
20
2250
30
1206
2650-6500
2500
1800
20
1500
30
1206
2450-7000
2275
1770
20
1400
30
1206
2200-6000
2100
1530
20
1050
30
1206
2260-6250
2000
1530
20
1300
30
1206
2000-5200
1910
1400
20
1075
30
1206
1950-4750
1810
1480
20
1100
30
1206
1900-5500
1760
1230
20
950
30
1206
1650-5000
1600
1290
20
1090
30
1206
1600-5500
1550
1250
20
1060
30
1206
1400-5000
1320
1060
20
880
30
1206
1400-5000
1300
930
20
680
30
1206
1220-4600
1180
910
20
750
30
1206
1220-4500
1150
850
20
650
30
1206
1140-4240
1080
700
20
600
30
1206
1080-4000
1000
740
20
570
30
1206
950-3200
880
640
20
500
30
1206
780-2800
740
550
20
430
30
1206
710-2490
650
480
20
390
30
Low Pass Filters
Model Name
Case Style
Pasband F1 (MHz)
Passband F2 (MHz)
Stopband F3 (MHz)
Rejection F3 (dB)
Stopband F4 (MHz)
Rejection F4 (dB)
1206
DC - 6700
7600
9300
20
9500 - 11000
30
1206
DC - 6000
6800
8500
20
8700 - 10500
30
1206
DC - 5000
5580
6850
20
7050 - 10000
30
1206
DC - 3000
3600
4500
20
4780 - 7500
30
1206
DC - 2800
3300
4000
20
4200 - 7400
30
1206
DC - 2600
3125
3750
20
3900 - 6600
30
1206
DC - 2500
3075
3675
20
3800 - 6100
30
1206
DC - 2400
2900
3600
20
3700-4000
30
1206
DC - 2290
2590
3110
20
3600 - 8000
30
1206
DC - 2250
2575
2900
20
3000 - 5000
30
1206
DC - 2000
2275
3000
20
3100 - 3500
30
1206
DC - 1800
2125
2550
20
3000 - 7200
30
1206
DC - 1700
2050
2375
20
2500 - 6500
30
1206
DC - 1575
1875
2275
20
2325 - 6800
30
1206
DC - 1500
1825
2175
20
2300 - 6600
30
1206
DC - 1450
1825
2025
20
2050 - 6600
30
1206
DC - 1525
1750
2150
20
2425 - 6600
30
1206
DC - 1400
1700
2015
20
2050 - 6600
30
1206
DC - 1325
1560
2100
20
2200 - 2600
30
1206
DC - 1200
1530
1850
20
2000 - 5000
30
1206
DC - 1000
1300
1550
20
1900 - 5000
30
1206
DC - 800
990
1400
20
1500 - 2000
30
1206
DC - 630
830
1000
20
1020 - 3500
40
1206
DC - 575
770
900
20
1050 - 3200
40
1206
DC - 530
700
820
20
945 - 3000
40
1206
DC - 490
650
800
20
880 - 2500
40
1206
DC - 400
560
660
20
680 - 3000
40
1206
DC - 320
460
560
20
640 - 2500
40
Hybrids
Model Name
Case Style
Freq Range (MHz)
Isolation (dB)
Insertion Loss (dB)
Phase Unbalance Deg
Amplitude Unbalance (dB)
Power Input (W) As Splitter Max
1206
2500 - 4500
19
0.5
6
2.5
15
1206
2500 - 3400
32
0.4
4
1.2
15
1206
1700 - 2700
26
0.4
6
1
15
1206
1350 - 2450
25
0.4
5
1.1
15
1206
1100 - 1925
25
0.4
4
1.1
15
1206
800 - 1375
19
0.4
12
0.9
15
1206
450 - 750
16
0.6
8
1
15
1206
425 - 675
17
0.4
8
1
15
1206
330 - 580
20
0.3
8
1.3
15
Splitters
Model Name
Case Style
No. of Ways
Freq Range (MHz)
Isolation (dB)
Insertion Loss (dB)
Phase Unbalance Deg
Amplitude Unbalance (dB)
Power Input (W) As Splitter Max
0805
3
4500 - 7500
14
1.3
5
0.8
2
0805
2
1000 - 2400
15
0.8
1.5
0.1
2

Contact Us

Tell us about your requirements, and one of our engineers will get in touch!