English
English
简体中文


RF Couplers


Directional, bi-directional, dual-directional and RF Taps; over 475 models with power handling from 0.5 to 300W covering DC to 50 GHz!

  • Transformer-based, LTCC, stripline/microstrip, bridge, and MMIC designs
  • Surface mount and coaxial formats
  • Wide selection for 50-ohm and 75-ohm systems
New Products

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Conn.
Plug-in

Impedance
(Ω)
50
75

F Low
(MHz)

F High
(MHz)

Coupling
(dB)
-- MinMax

Mainline
Loss(dB)
≤ 

Directivity
(dB)
≥ 
Power
Input
(W)
≥ 

Type
Directional
Bi-Directional
Dual-Directional
RF Tap

Technology
LTCC
MMIC
Transformer
Microstrip / Stripline
Bridge

Feature
DC Passthrough
Model Number F Low
(MHz)
F High
(MHz)
Coupling
(dB)
Mainline Loss
(dB)
Typ.
Directivity
(dB)
Typ.
VSWR
(:1)
Typ.
Power Input
Max.(W)
Type Construction Feature Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
Z30-16-5-75+ 5 1500 16.5 1.1 24 1.3 1 Directional Transformer - K18
LxWxH
1.25x1.25x0.75
Z30-18-4-75+ 5 1000 18.5 0.85 23 1.3 1 Directional Transformer - K18
LxWxH
1.25x1.25x0.75
ZABDC10-25HP-S 1500 2500 10 0.55 26 1.1 10 Bi-Directional Microstrip / Stripline DC Passthrough DD477
LxWxH
2.00x2.00x0.75
ZABDC20-25H75+ 700 2500 21.5 0.15 25 1.08 25 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-25H75F+ 700 2500 20 0.3 25 1.1 25 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-182H-S+ 700 1800 20.5 0.2 25 1.08 50 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-232H+ 800 2300 20.5 0.23 20 1.15 50 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-252H+ 800 2500 21.7 0.2 28 1.05 50 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-322H-S+ 1700 3200 20.5 0.25 21 1.1 50 Bi-Directional Microstrip / Stripline DC Passthrough DD477-1
LxWxH
2.00x2.00x.88
ZABDC20-2400-S+ 1500 2400 19.5 0.3 25 1.2 10 Bi-Directional Microstrip / Stripline DC Passthrough DD477
LxWxH
2.00x2.00x0.75
ZABDC50-51HP+ 1 50 50 0.06 20 1.06 100 Bi-Directional Microstrip / Stripline DC Passthrough HHH141
LxWxH
2.00x2.00x0.95
ZABDC50-150HP+ 0.4 15 50 0.01 30 1.03 100 Bi-Directional Microstrip / Stripline DC Passthrough HHH141
LxWxH
2.00x2.00x0.95
ZADC-6-2G-5W-S+ 800 2000 6.7 1.6 25 1.15 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-10-10-S 800 1000 10 0.85 22 1.16 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-10-17-S+ 1000 1700 9.8 0.8 25 1.2 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-10-17W-S+ 800 1900 10.2 0.8 24 1.2 5 Directional Microstrip / Stripline DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-10-63-S+ 2500 6000 11.7 0.6 23 1.11 4 Directional Microstrip / Stripline DC Passthrough CC1266
LxWxH
2.00x2.00x.75
ZADC-13-73-S+ 2600 7000 13 0.8 18 1.2 4 Directional Microstrip / Stripline DC Passthrough CC1266
LxWxH
2.00x2.00x.75
ZADC-15-252+ 850 2500 15 0.7 14.5 1.15 8 Directional LTCC DC Passthrough CC51-1
LxWxH
2.00x2.00x0.75
ZADC-17-14HP-S 500 1350 16.4 0.8 29 1.06 10 Directional LTCC DC Passthrough F14
LxWxH
2.00x2.00x0.75
Please scroll down to load more data.