English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Band Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ABF-3R3G+ 3100 3500 DC-2400 35 4000-7000 35 Band Pass Thin Film ZH3433
LxWxH
0.472x0.472x0.100
ABF-6R5G+ 6100 6900 DC-5100 39 7900-16500 20 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-7G+ 6750 7500 DC-5800 35 8350-14000 45 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-7R625G+ 7450 7800 DC-6500 39 9000-18000 30 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-7R75G+ 6300 9200 DC-4400 40 11000-30000 20 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-8G+ 6200 9800 DC-4600 32 11400-18000 20 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-8R075G+ 7750 8400 DC-6300 41 9600-11500 40 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-8R75G+ 8600 8900 DC-7400 35 10200-20000 35 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-9G+ 8200 9800 DC-6900 39 11300-23000 20 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-9R3G+ 9200 9400 DC-7800 35 10700-19000 30 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-10R125G+ 9350 10900 DC-7500 38 13000-23000 30 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-11R5G+ 9600 13200 DC-7250 30 15600-30000 30 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-11R8G+ 10600 13000 DC-8400 35 15500-27000 20 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-13G+ 11600 14400 DC-9000 40 17000-32000 25 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-15R75G+ 14200 17400 DC-11200 30 20500-35000 20 Band Pass Thin Film UC2731
LxWxH
0.22x0.32x0.08
ABF-22R8G+ 22300 23300 DC-20300 24 25600-33500 28 Band Pass Thin Film BAS3622
LxWxH
0.373x0.192x0.093
ABF-26G+ 24250 27500 DC-22500 45 29250-40000 40 Band Pass Thin Film VG3044
LxWxH
0.45x0.12x0.10
ABF-28G+ 26500 29500 DC-24500 45 31500-40000 40 Band Pass Thin Film VG3044
LxWxH
0.45x0.12x0.10
ZABF-K7125+ 6750 7500 DC-5800 37 8500-14000 40 Band Pass Thin Film UK3042
LxWxH
0.68x0.60x0.39