English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 86 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Band Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZBSS-3G-S+ 2000 4000 DC-1300 60 6000-25000 55 Band Pass Suspended Substrate VY3280
LxWxH
2.70x0.60x0.60
ZBSS-4G-S+ 2000 6000 DC-1400 40 8000-26500 40 Band Pass Suspended Substrate WF3308
LxWxH
2.34x0.60x0.60
ZBSS-6G-S+ 4000 8000 DC-2800 40 10500-26500 40 Band Pass Suspended Substrate WD3296
LxWxH
1.56x0.60x0.60
ZBSS-9G-S+ 6000 12000 DC-4100 40 14200-26500 40 Band Pass Suspended Substrate WD3296
LxWxH
1.56x0.60x0.60
ZBSS-10G-S+ 8000 12000 DC-5800 40 14200-26500 40 Band Pass Suspended Substrate WD3296
LxWxH
1.56x0.60x0.60
ZBSS-12G-S+ 6000 18000 DC-4000 40 20500-26500 40 Band Pass Suspended Substrate WK3305
LxWxH
1.02x0.60x0.60
ZBSS-15G-S+ 12000 18000 DC-9700 40 20500-26500 40 Band Pass Suspended Substrate WK3305
LxWxH
1.02x0.60x0.60
ZBSS-2250-S+ 1600 2900 DC-1300 30 3250-6000 30 Band Pass Suspended Substrate VC3115
LxWxH
2.35x0.85x0.60
ZBSS-7975-S+ 7825 8125 DC-6900 35 9350-15000 35 Band Pass Suspended Substrate QD2229
LxWxH
1.22x.75x.60
ZBSS-A10G-S+ 2000 18000 DC-1400 40 20500-26500 40 Band Pass Suspended Substrate WG3316
LxWxH
1.82x0.60x0.60