English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW

Diplexer

       
Export to Excel
       
Send to a Friend
Model Number Passband
(MHz)
Passband IL
(dB)
Rejection
(dB)
Return Loss
(dB)
Crossover Isolation
(dB)
Filter Type Technology Case Style
DPGE-252-492R+ 2400-2500 0.4 36 @ 4800-6000 33 - Diplexer LTCC GE0805C-10

LxWxH
.079x.049x.020
4900-5950 0.5 25 @ 800-2500 25
DPJC-252-492R+ 2400-2500 0.7 28 @ 4800-6000 18 - Diplexer LTCC JC0603C-3

LxWxH
.063x.032x.024
4900-5950 34 @ 800-2500 26
DPNK-252-492R+ 2400-2500 0.4 26 @ 4800-6000 31 - Diplexer LTCC NK0402C

LxWxH
.039x.020x.015
5150-5850 1.2 40 @ 2400-2690 23
LDP-1050-252+ 1-1050 0.6 31 @ 1650 - 2500 15 - Diplexer LTCC FV1206-1

LxWxH
0.13x0.06x0.04
1650-2500 1 21 @ 1-1050 8
LDPG-212-322+ DC-2100 0.5 22 @ 3200 - 5000 16 - Diplexer LTCC GE0805C-10

LxWxH
.079x.049x.020
2600-5000 0.8 18 @ DC - 2040 14
LDPG-272-492+ DC-2700 0.5 30 @ 4800 - 8000 16 - Diplexer LTCC GE0805C-10

LxWxH
.079x.049x.020
4900-5750 0.7 23 @ DC - 2700 14
LDPO-33-53+ DC-3000 0.8 17 @ 5000 - 12000 15 - Diplexer LTCC NK0402C

LxWxH
.039x.020x.015
5000-5750 2.5 23 @ DC - 3000 11
LDPQ-132-33+ DC-1280 1 15 @ 1620 - 3000 15 - Diplexer LTCC NL1008C-4

LxWxH
.098x.079x.031
1550-3000 1.5 15 @ DC - 1240
LDPQ-550-252+ DC-550 0.6 25 @ 1300 - 2500 19 - Diplexer LTCC NL1008C-8

LxWxH
0.098x0.079x0.043
1300-2500 28 @ DC - 550 16
LDPV-11163+ DC-11000 1.4 36 @ 16500-19000 11 11 Diplexer LTCC JV1210C-8

LxWxH
0.098x0.079x0.043
16800-19000 2.5 31 @ DC-12500 7 8
LDPW-162-242+ DC-1650 0.6 20 @ 2500 - 6000 20 - Diplexer LTCC JC0603C

LxWxH
.063x.031x.024
2400-6000 15 @ DC - 1650 16
LDPW-272-452+ 10-2700 1.8 20 @ 5000 - 7700 11 - Diplexer LTCC JC0603C-3

LxWxH
.063x.032x.024
4500-6000 1.7 20 @ 10 - 2500
RDP-2R15+ DC-20 0.5 58 @ 950-2150 18 - Diplexer Lumped LC CK605

LxWxH
0.50x0.50x0.18
950-2150 86 @ DC-20 21
RDP-50-2R15+ DC-50 0.5 53 @ 950-2150 22 - Diplexer Lumped LC CK605

LxWxH
0.50x0.50x0.18
950-2150 0.3 74 @ DC-50
RDP-272+ DC-950 0.7 48 @ 1700-2700 18 - Diplexer Lumped LC CK605

LxWxH
0.50x0.50x0.18
1700-2700 35 @ DC-950 17
RDP-632+ DC-2100 1 42 @ 3420-6300 8 - Diplexer Lumped LC CK605

LxWxH
0.50x0.50x0.18
3420-6300 1.1 47 @ DC-2100
RDP-2150+ DC-10 0.5 31 @ 40-2150 29 - Diplexer Lumped LC CK605

LxWxH
0.50x0.50x0.18
40-2150 0.9 61 @ DC-10 16
RDP-6500+ DC-100 1 60 @ 1400-2500, 43 @ 2500-4400, 28 @ 4400-6500 21 - Diplexer Lumped LC CK605

LxWxH
0.50x0.50x0.18
1400-3500 75 @ DC-100 20
3500-4400 1.2 - 17
4400-6500 3 - 8
SDP-1R3G+ DC-600 0.8 35 @ 710-1300 15 - Diplexer Lumped LC HU1186

LxWxH
0.87x0.80x0.25
710-1300 35 @ DC-600
SDP-2R15+ DC-800 0.4 46 @ 1500-2150 19 - Diplexer Lumped LC HU1186

LxWxH
0.87x0.80x0.25
1500-2150 0.5 46 @ DC-800 20
ZCDP-1710-S+ 1590 0.8 40 @ 1176 11 - Diplexer Ceramic Resonator K18

LxWxH
1.25x1.25x0.75
1176 50 @ 1590
ZDPL-6G-S+ 2400-6000 1.8 14 @ DC-1650 10 - Diplexer LTCC F183

LxWxH
1.26x1.00x0.70
DC-1650 15 @ 2400-6000 16
ZDPLX-592-S+ 5100-5900 0.9 40 @ 2400-2500 12 - Diplexer Lumped LC K18

LxWxH
1.25x1.25x0.75
2400-2500 0.8 45 @ 5100-5900 16
ZDPLX-2150-S+ 50-2150 0.9 61 @ DC-10 16 - Diplexer Lumped LC FL905

LxWxH
0.74x0.90x0.54
DC-10 0.5 44 @ 50-2150 29
ZDSS-2R5G5G-S+ DC-2500 0.5 50 @ 5100-7500 20 - Diplexer Suspended Substrate TQ2807

LxWxH
2.35x1.65x0.65
5100-7500 0.8 65 @ DC-2500 17
ZDSS-2R6G3R6GS+ DC-2600 0.7 80 @ 3600-8000 9 - Diplexer Suspended Substrate BBA3697

LxWxH
2.75x1.38x0.65
3600-8000 30 @ DC-2600
ZDSS-3G4G-S+ DC-3000 1.5 30 @ 4000-20000 10 - Diplexer Suspended Substrate QH2362

LxWxH
1.77x0.75x0.60
4000-20000 15 @ DC-3000
ZDSS-3G4G-25WS+ DC-3000 0.3 30 @ 4000-8000 15 - Diplexer Suspended Substrate BAF3587

LxWxH
1.91X1.10X0.60
4000-8000 80 @ DC-3000 12
ZDSS-5G6G-S+ DC-5000 1.5 80 @ 7200-20000 10 - Diplexer Suspended Substrate QH2362

LxWxH
1.77x0.75x0.60
6000-20000 2.5 50 @ DC-4000 8
ZDSS-7G10G-S+ DC-7500 0.8 90 @ 13000-20000 12 - Diplexer Suspended Substrate UQ2920

LxWxH
1.28x1.10x0.60
10500-20000 1.2 90 @ DC-7500
ZDSS-K10G13G+ DC-10500 1.0 50 @ 16000-40000 14 - Diplexer Suspended Substrate ZE3315

LxWxH
0.78x0.78x0.60
13500-20000 1.5 50 @ DC-10500 10
ZVDP-902-252-S+ 2400-2500 0.4 31 @ DC-6000 20 20 Diplexer Cavity AAF3613

LxWxH
4.53x3.75x1.35
902-928 0.5 33 @ DC-3000 18 18
ZX75-2R15-S+ DC-20 0.4 49 @ 950-2150 26 - Diplexer Lumped LC FL905

LxWxH
0.74x0.90x0.54
950-2150 0.5 91 @ DC-20
ZX75-23-S+ 650-2000 0.5 52 @ 650-2000 18 - Diplexer Lumped LC FL905

LxWxH
0.74x0.90x0.54
9.8-10.2 90 @ 9.8-10.2
ZX75-2150-S+ 950-2150 0.3 30 @ DC-280 20 - Diplexer Lumped LC FL905

LxWxH
0.74x0.90x0.54
DC-125 0.7 27 @ 200-2500