English
English
简体中文


RF/Microwave Switches

SPDT, DPDT (transfer), SP4T, SP6T, SP8T, and SP10T mechanical and solid state RF switches for 50-ohm and 75-ohm systems spanning DC to 50 GHz!

  • Ultra-reliable mechanical switches capable of extended life up to 10-million switch cycles!
  • Solid-state switches with extremely fast switching times
  • USB, Ethernet, and SPI control interfaces available
  • Coaxial and surface mount formats available
       
Send to a Friend
Back to Top

Mechanical Switches | USB / Ethernet / TTL | DC to 50 GHz

Model Number Switch Type Termination Number of Switches F. Low (GHz) F. High (GHz) Insertion Loss (dB), Typ. Isolation (dB), Typ. RF Power (W), Max. Case Style Control Interfaces
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
RC-1SP4T-A18 SP4T Terminated 1 DC 18 0.25 80 20 MR1853
LxWxH
6.00x5.50x2.25
USB & Ethernet
RC-1SP4T-40 SP4T Terminated 1 DC 40 0.30 80 5 MR2935
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-1SP4T-26 SP4T Terminated 1 DC 26.5 0.20 80 5 MR2935
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-1SP4T-50 SP4T Terminated 1 DC 50 0.40 75 3 MR2935
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-1SP6T-A12 SP6T Terminated 1 DC 12 0.20 90 20 PF2320
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-1SP6T-26 SP6T Terminated 1 DC 26.5 0.25 90 5 PF2909
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-1SP6T-40 SP6T Terminated 1 DC 40 0.40 80 5 PF2909
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-1SP6T-50 SP6T Terminated 1 DC 50 0.40 75 3 PF2909
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-1SP6T-A18 SP6T Terminated 1 DC 18 0.40 100 20 PF2320
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-1SPDT-A18 SPDT Terminated 1 DC 18 0.25 85 40 LM1848
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-1SPDT-A26 SPDT Terminated 1 DC 26.5 0.6 65 20 LM1848
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-2MTS-18 DPDT Transfer 2 DC 18 0.20 86 10 SH2618
LxWxH
6.00x5.50x2.25
USB & Ethernet
RC-2MTS-26 DPDT Transfer 2 DC 26.5 0.30 75 5 SH3109
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-2MTS-40 DPDT Transfer 2 DC 40 0.40 70 5 SH3109
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-2MTS-50 DPDT Transfer 2 DC 50 0.80 65 3 SH3109
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-2MTS-12N DPDT Transfer 2 DC 12.4 0.25 80 50 SH3437
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP4T-A18 SP4T Terminated 2 DC 18 0.25 80 20 MR1937
LxWxH
6.00x5.50x2.25
USB & Ethernet
RC-2SP4T-40 SP4T Terminated 2 DC 40 0.30 80 5 MR2616
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP4T-26 SP4T Terminated 2 DC 26.5 0.20 80 5 MR2616
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP4T-50 SP4T Terminated 2 DC 50 0.4 75 3 MR2616
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP6T-A12 SP6T Terminated 2 DC 12 0.20 90 20 PF2018
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP6T-26 SP6T Terminated 2 DC 26.5 0.25 90 5 PF2675
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP6T-40 SP6T Terminated 2 DC 40 0.40 80 5 PF2675
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP6T-A18 SP6T Terminated 2 DC 18 0.40 100 20 PF2018
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP6T-50 SP6T Terminated 2 DC 50 0.40 75 3 PF2675
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SP6T-40R SP6T Unterminated 2 DC 40 0.40 80 5 PF3290
LxWxH
6.00x5.50x2.75
USB & Ethernet
RC-2SPDT-40 SPDT Unterminated 2 DC 40 0.6 65 5 LM3149
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-2SPDT-50 SPDT Unterminated 2 DC 50 0.4 80 3 LM3149
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-2SPDT-A18 SPDT Terminated 2 DC 18 0.25 85 40 LM1849
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-2SPDT-A26 SPDT Terminated 2 DC 26.5 0.6 65 20 LM1849
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-2SPDT-A40 SPDT Terminated 2 DC 40 0.6 65 5 LM1849
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-3MTS-18 DPDT Transfer 3 DC 18 0.20 86 10 SH3022
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-3MTS-26 DPDT Transfer 3 DC 26.5 0.50 70 5 SH3143
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-3MTS-40 DPDT Transfer 3 DC 40 0.50 70 5 SH3143
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-3MTS-50 DPDT Transfer 3 DC 50 0.80 65 3 SH3143
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-4SPDT-40 SPDT Unterminated 4 DC 40 0.6 65 5 LM3149
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-4SPDT-50 SPDT Unterminated 4 DC 50 0.4 80 3 LM3149
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-4SPDT-A18 SPDT Terminated 4 DC 18 0.25 85 40 LM1851
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-4SPDT-A26 SPDT Terminated 4 DC 26.5 0.54 65 20 LM2795
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-4SPDT-A40 SPDT Terminated 4 DC 40 0.6 65 5 LM1851
LxWxH
6.00x4.50x2.25
USB & Ethernet
RC-8SPDT-50 SPDT Unterminated 8 DC 50 0.4 80 3 LM3238
LxWxH
12.00x4.50x2.25
USB & Ethernet
RC-8SPDT-A18 SPDT Terminated 8 DC 18 0.25 85 40 LM1852
LxWxH
12.00x4.50x2.25
USB & Ethernet
RC-8SPDT-A40 SPDT Terminated 8 DC 40 0.6 65 5 LM1852
LxWxH
12.00x4.50x2.25
USB & Ethernet
RC-8SPDT-A26 SPDT Terminated 8 DC 26.5 0.6 65 30 LM1852
LxWxH
12.00x4.50x2.25
USB & Ethernet
RCM-1SP8T-26 SP8T Terminated 1 DC 26.5 0.3 70 5 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
RCM-1SP8T-12 SP8T Terminated 1 DC 12 0.2 90 20 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
RCM-1SP8T-40 SP8T Terminated 1 DC 40 0.7 70 1 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
RCM-2SP8T-26 SP8T Terminated 2 DC 26.5 0.3 70 5 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
RCM-2SP8T-12 SP8T Terminated 2 DC 12 0.2 90 20 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
RCM-2SP8T-40 SP8T Terminated 2 DC 40 0.7 70 1 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
RCM-3SP4T-18 SP4T Terminated 3 DC 18 0.5 80 20 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
RCM-3SPDT-75F SPDT (75Ω) Terminated 3 DC 2.15 0.6 70 0.1 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
RCM-6SPDT-18 SPDT Terminated 6 DC 18 0.3 66 20 UV2068
LxWxH
8.25x8.25x4.25
USB & Ethernet
ZK-MSP2TA-18 SPDT Terminated 1 DC 18 0.25 80 20 FP2963
LxWxH
2.25x0.50x2.74
TTL
ZK-MSP4TA-18 SP4T Terminated 1 DC 18 0.25 95 20 HJ3569
LxWxH
1.80x1.80x3.93
TTL
ZK-MSP6TA-12 SP6T Terminated 1 DC 12 0.2 90 20 HJ2964
LxWxH
2.10x2.10x3.97
TTL
ZK-MSP8TA-12 SP8T Terminated 1 DC 12 0.2 100 20 HJ3570
LxWxH
2.48x2.48x3.77
TTL
ZT-317 SPDT Terminated 3 DC 18 0.75 90 10 NW3004
LxWxH
19.00x10.16x1.73
USB & Ethernet
ZTM-4SP8T-26 SP8T Terminated 4 DC 26.5 0.8 70 5 YD2861
LxWxH
13.00x19.00x5.22
USB & Ethernet
ZTRC-4SPDT-A18 SPDT Terminated 4 DC 18 0.25 80 20 VD2711
LxWxH
1.73x19.00x10.13
USB & Ethernet
ZTRC-4SPDT-A26 SPDT Terminated 4 DC 26.5 0.6 65 20 VD2711
LxWxH
1.73x19.00x10.13
USB & Ethernet
ZTRC-8SPDT-A18 SPDT Terminated 8 DC 18 0.25 80 20 VD2683
LxWxH
3.48x19.00x10.00
USB & Ethernet
ZTRC-8SPDT-A26 SPDT Terminated 8 DC 26.5 0.6 65 20 VD2683
LxWxH
3.48x19.00x10.00
USB & Ethernet


Solid State Switches | USB / SPI / I²C / TTL | DC to 67 GHz

Model Number Case Style Switch Type Control Interface Number of Switches F. Low (MHz) F. High (MHz) Insertion Loss (dB), Typ Isolation (dB), Typ VSWR (:1), Typ Transition Time (usec), Typ Supply Voltage (V), Typ Max Input Power (W)
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ESB-1SP2T-A673 WP3211
LxWxH
3.500x0.984x0.925
SPDT USB / Daisy chain 1 100 67000 4 45 1.5 0.6 USB (5V) 0.5
ESB-1SP4T-A673 WP3335
LxWxH
5.224x0.984x0.866
SP4T USB / Daisy chain 1 100 67000 6 45 1.4 0.6 USB (5V) 0.5
MEM-SP4T-A18 HJ3609
LxWxH
1.800x1.800x2.234
SP4T USB / Daisy chain 1 DC 18000 1.5 50 1.58 15 USB (5V) 25
RCS-1SP2T-A673 NR3502
LxWxH
2.620x3.350x0.575
SPDT USB / Ethernet / Daisy chain 1 100 67000 4.5 45 1.5 0.6 USB (5V) 0.5
RCS-1SP4T-A673 NR3472
LxWxH
2.620x3.350x0.575
SP4T USB / Ethernet / Daisy chain 1 100 67000 6.5 45 1.5 0.6 USB (5V) 0.5
TTL-1SP4T-183 RB3522
LxWxH
5.00x1.50x0.70
SP4T TTL 1 100 18000 3 65 1.5 0.05 -5 & +5 1
TTL-1SP8T-183 RB3408
LxWxH
6.750x1.500x0.700
SP8T TTL 1 100 18000 4 70 1.5 0.05 -5 & +5 1
U2C-1SP2T-63VH NR2563
LxWxH
3.0x2.0x0.475
SPDT USB / I²C / SPI 1 10 6000 4 110 1.3 0.7 USB (5V) or 12-24 2
U2C-1SP4T-852H RB2502
LxWxH
3.75x2.50x.60
SP4T USB / I²C 1 2 8500 4 60 1.4 0.6 USB (5V) 0.8
USB-1SP16T-83H RB2574-2
LxWxH
10.98x2.50x0.60
SP16T USB / TTL / Daisy chain 1 1 8000 7.5 100 1.3 5 USB (5V) 1
USB-1SP2T-A44 UE3202
LxWxH
3.45x1.70x0.60
SPDT USB / Daisy chain 1 100 43500 3 55 1.5 0.01 USB (5V) 0.25
USB-1SP2T-183 NR3244
LxWxH
2.30x2.00x0.575
SPDT USB / Daisy chain 1 100 18000 2.5 65 1.2 0.005 USB (5V) 0.25
USB-1SP2T-34 NR3244
LxWxH
2.30x2.00x0.575
SPDT USB / Daisy chain 1 100 30000 2.8 60 1.4 0.005 USB (5V) 0.25
USB-1SP2T-673 WP3211
LxWxH
3.500x0.984x0.925
SPDT USB / Daisy chain 1 100 67000 4 35 2.0 5 USB (5V) 0.5
USB-1SP4T-183 NR3218
LxWxH
3.35x2.00x0.575
SP4T USB / Daisy chain 1 100 18000 3.6 65 1.2 0.01 USB (5V) 0.25
USB-1SP4T-34 NR3218
LxWxH
3.35x2.00x0.575
SP4T USB / Daisy chain 1 100 30000 4.5 60 1.4 0.01 USB (5V) 0.25
USB-1SP4T-A673 WP3335
LxWxH
5.224x0.984x0.866
SP4T USB / Daisy chain 1 100 67000 6 45 1.4 0.6 USB (5V) 0.5
USB-1SP8T-183 NR3245
LxWxH
5.30x2.00x0.575
SP8T USB / Daisy chain 1 100 18000 4.5 65 1.35 0.025 USB (5V) 0.25
USB-1SP8T-34 NR3245
LxWxH
5.30x2.00x0.575
SP8T USB / Daisy chain 1 100 30000 5 80 1.6 0.025 USB (5V) 0.25
USB-1SP8T-183SP NR3314
LxWxH
5.30x2.063x0.575
SP8T USB / Daisy chain 1 100 18000 4.5 65 1.35 0.025 USB (5V) 0.25
USB-1SP8T-852H QM2280
LxWxH
6.50x2.00x0.475
SP8T USB / Daisy chain 1 10 8500 5 70 1.3 0.2 USB (5V) 1
USB-2SP2T-DCH QM2468
LxWxH
4.58x2.00x.475
SPDT USB / Daisy chain 2 DC 8000 1.4 50 1.2 10 USB (5V) 3.15
USB-2SP4T-852H QM2605
LxWxH
8.42x2.00x0.475
SP4T USB / Daisy chain 2 10 8500 3.5 80 1.4 5 USB (5V) 1
USB-4SP2T-852H QM2279
LxWxH
8.42x2.00x0.475
SPDT USB / Daisy chain 4 10 8500 3 70 1.35 0.2 USB (5V) 1
USB-SP4T-63 NR1982
LxWxH
2.25x1.50x.475
SP4T USB 1 1 6000 1 50 1.2 3 USB (5V) 0.5