English
English
简体中文


RF Equalizers

Voltage Variable and Fixed Slope Models

Nearly 100 equalizer models for gain flattening and frequency-dependent loss compensation in a wide range of applications from DC to 45 GHz.

  • Coaxial, surface-mount packages, and bare die
  • Precise attenuation slope control
  • 50-Ohm and 75-Ohm designs

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector

Subcategory
Fixed Slope
Voltage Variable
Impedance
(Ω)
50
Frequency
(MHz)
- MinMax
Slope[1]
(dB)
- MinMax
Insertion Loss @ Freq.
High (dB)
≤ 
[1] Slope is defined as the difference between the loss at Freq. Low and the loss at Freq. High
Model Number
Impedance (Ω) Freq. Low (MHz) Freq. High (MHz) Slope (dB) Typ. Insertion Loss @ Freq. High (dB) VSWR(:1) Typ. Max Input Power (dBm) Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZEQ-2-24K+ 50 DC 20000 2.4 1.6 1.2 33 RA2937
LxWxH
0.80x0.56x0.35
ZEQ-3-44K+ 50 DC 40000 3.1 1.7 1.4 30 UK2938-2
LxWxH
0.560x0.560x0.340
ZEQ-4-24K+ 50 DC 20000 4.2 1.7 1.3 33 RA2937
LxWxH
0.80x0.56x0.35
ZEQ-4-44K+ 50 DC 40000 3.6 2.3 1.4 29 UK2938-2
LxWxH
0.560x0.560x0.340
ZEQ-5-24K+ 50 DC 20000 5.3 1.65 1.3 30 RA2937
LxWxH
0.80x0.56x0.35
ZEQ-5-44K+ 50 DC 40000 4.7 2.1 1.4 28 UK2938-2
LxWxH
0.560x0.560x0.340
ZEQ-6-44K+ 50 DC 40000 6.0 1.7 1.4 28 UK2938-2
LxWxH
0.560x0.560x0.340
ZEQ-7-24K+ 50 DC 20000 7.4 1.75 1.4 33 RA2937
LxWxH
0.80x0.56x0.35
ZEQ-7-44K+ 50 DC 40000 6.5 2.3 1.4 27 UK2938-2
LxWxH
0.560x0.560x0.340
ZEQ-8-44K+ 50 DC 40000 7.4 2.2 1.4 27 UK2938-2
LxWxH
0.560x0.560x0.340
ZEQ-9-24K+ 50 DC 20000 9.2 2.1 1.3 33 RA2937
LxWxH
0.80x0.56x0.35
ZEQ-9-44K+ 50 DC 40000 8.4 2.4 1.4 28 UK2938-2
LxWxH
0.560x0.560x0.340
ZEQ-10-44K+ 50 DC 40000 9.4 2.7 1.4 28 UK2938-2
LxWxH
0.560x0.560x0.340
ZEQ-11-24K+ 50 DC 20000 10.8 2.6 1.4 30 RA2937
LxWxH
0.80x0.56x0.35