English
English
简体中文


Found 9 matches
Lumped LC Diplexer, DC-20/950-2150 MHz, 50Ω | RDP-2R15+ | Mini-Circuits RF & Microwave Products › Filters RDP-2R15+ Lumped LC Diplexer, DC-20/950-2150 MHz, 50Ω Generic photo used for illustration purposes only. Low insertion loss High stopband insertion loss Miniature shielded package Data, Drawings & Downloads DATASHEET View Data View Graphs S-PARAMETERS Case Style - CK605 T & R - F37 PCB Layout - 98-PL-012 Eval Board TB-RDP-2R15+ Gerber file TB-RDP-2R15+ Environmental Rating - ENV03 View All Additional Information Get the X-MWblock® drop-in module for this part 
EVAL BOARD FOR RDP-2R15+ | TB-RDP-2R15+ | Mini-Circuits RF & Microwave Products › TB-RDP-2R15+ EVAL BOARD FOR RDP-2R15+ Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN03-36 - Measurement methods AN40-005 - Prevention and Control of Electrostatic Discharge ESD) DG02-32 - Statistical process control Application Notes For detailed questions regarding the performance characteristics and limitations of this product 
JC0603C LxWxH .063x.031x.024 DC-1650, 2400-6000 4900-6000 15.0 0.3 - 1.38 - 1.38 - RDP-2R15+ CK605 LxWxH 0.50x0.50x0.18 DC-20, 950-2150 DC-20 0.5 86.0 - 1.22 1.28 - - RDP-2R15+ CK605 LxWxH 0.50x0.50x0.18 
RDP-2R15-1+_60_POINTS_VIEW_GRAPHS 
RDP-2R15-1+_60_POINTS_VIEW_GRAPHS 
Surface Mount Diplexer RDP-2R15+ Typical Performance Curves 0 10 20 30 40 50 60 70 80 90 100 1 10 100 1000 10000 In s e rt io n L o s s ( d B ) Frequency (MHz) Low Pass Port Insertion Loss 0 5 10 15 20 25 30 35 1 10 100 1000 10000 R e tu rn L o s s ( d B ) Frequency (MHz) Low Pass Port Return Loss 0 10 20 30 40 50 60 70 80 90 100 110 120 1 10 100 1000 10000 In s e rt io n L o s s ( d B ) RDP-2R15+ 11/4/2014 Page 1 of 1 
Surface Mount Diplexer RDP-2R15+ Typical Performance Data (MHz) (dB) Low Pass port High Pass port (between LPF and HPF) Common port Low Pass port High Pass port 1.0 0.22 108.92 108.99 32.17 31.85 0.00 5.0 0.24 114.24 106.60 37.06 28.59 0.00 10.0 0.28 96.23 103.18 32.40 23.23 0.00 15.0 0.36 98.88 95.64 23.49 19.43 0.00 20.0 0.46 87.25 94.26 20.50 17.94 0.01 30.0 0.77 89.86 105.69 17.14 15.42 0.02 ISOLATION RETURN LOSS REV. OR RDP-2R15+ 11/4/2014 Page 1 of 1 
Big Deal • Low insertion loss • High stopband insertion loss • Miniature shielded package RDP-2R15+ Key Features Diplexer Product Overview RDP-2R15+ is a low-pass + high-pass combination device. Low MHz) Maximum Ratings Surface Mount RDP-2R15+Diplexer Applications • SATCOM modem • Air-traffic ratings are not intended for continuous normal operation REV.OR M133609 EDU1494 RDP-2R15+ URJ 200501 performance specs & shopping online see web site minicircuits.com IF/RF MICROWAVE COMPONENTS RDP-2R15+ LOW 
model RDP-2R15+ and low pass filter model RLPF-1520+. The pin numbering for this case style is shown in RDP-2R15+ Figure 1c: Pad Connections for RLPF-1520+ Low Pass Filter AN-00-019 Rev: OR M166600 (02/28/18) 
Page 1