Found 200 matches (page 15 of 20)
power with nearly all commercially available signal generators A/C Power Operating from standard AC line fundamental tone only. Does not include power contribution of harmonics signals. 2. Specifications apply to CW signals only permanent damage may occur if any of these limits are exceeded. 3. Into 50 ohm load
HPA-25W-63+ to be driven to full output power with nearly all commercially available signal generators High Reverse Isolation Insulates load reflections to protect sensitive signal sources from potential variety of laboratory testing applications. This rugged amplifier is capable of amplifying signals up power contribution of harmonics signals. +RoHS Compliant The +Suffix identifies RoHS Compliance. See Fault 2. Specifications apply to CW signals only permanent damage may occur if any of these limits
with nearly all commercially available signal generators High Reverse Isolation Insulates load reflections to protect sensitive signal sources from potential damage and performance variation due to load applications. This rugged amplifier is capable of amplifying signals up to 100W output power over its entire Power (no damage) +7 dBm3 -3 dBm4 CASE STYLE: NG1942 2. Specifications apply to CW signals only power contribution of harmonics signals. +RoHS Compliant The +Suffix identifies RoHS Compliance. See
HPA-50W-63+ to be driven to full output power with nearly all commercially available signal generators High Reverse Isolation Insulates load reflections to protect sensitive signal sources from potential variety of laboratory testing applications. This rugged amplifier is capable of amplifying signals up fundamental tone only. Does not include power contribution of harmonics signals. +RoHS Compliant The Normal Alarm Shutdown Fan Red Normal Fault 2. Specifications apply to CW signals only permanent
frequency: 50 KHz Keysight 54832B oscilloscope, 81110A pulse generator and E3631A power supply Input IP3 +15 dBm / tone Keysight ES257D signal generators, E4416A power meter, N9020A Signal analyzer presence of strong interfering signal from adjacent circuitry or received by antenna. Built-in negative voltage generator Operates with single positive supply voltage; no need for DC blocking capacitors,
PAGE 1 OF 11 ISC-2425-25+ISM Signal Generator & Controller USB & I2C 50Ω -30 dBm to +25 dBm 2400 to 2500 MHz THE BIG DEAL y Turnkey ISM-RF & MW Energy combined signal generator and system controller small signal RF generator specifically designed to drive microwave power amplifiers and control RF Signal Generator & Controller USB & I2C 50Ω -30 dBm to +25 dBm 2400 to 2500 MHz Feature Advantages coherent operation with other external hardware and other signal generator boards Pulse modulation
typ.). This switch also has a built-in CMOS driver and negative voltage generator, all packaged in a tiny generation, meeting requirements for digital communication signals. Low Loss, 0.38 dB at 1 GHz & high input applications, saving inventory. Built in negative voltage generator Operates with single positive Switching Time and Video Feed through Agilent’s AG54832B HP81110A pulse generator, HPE3631A Network Analyzer , E3631A power supply. Agilent’s N90A Spectrum Analyzer , E8257D Generator U200A For
also has a built-in CMOS driver and negative voltage generator, all packaged in a tiny 2x2mm package, modulation signals such as digital CATV, QAM and other dense waveforms Wideband operation 5-3000 MHz Enables used for a variety of applications, saving inventory. Built in negative voltage generator Operates through Agilent’s AG54832B HP81110A pulse generator, HPE3631A Network Analyzer , E3631A power supply. Agilent’s N90A Spectrum Analyzer , E8257D Generator U200A For Compression: R&S Network Analyzer ZVA24,
a built-in CMOS driver and negative voltage generator, all packaged in a tiny 2x2mm package, requirements for digital communication signals. Low Loss, 0.33 dB at 1 GHz & high input power, 3W Low loss inventory. Built in negative voltage generator Operates with single positive supply voltage; no need generator, HPE3631A Network Analyzer , E3631A power supply. Agilent’s N90A Spectrum Analyzer , E8257D Generator U200A For Compression: R&S Network Analyzer ZVA24, E3631A power supply. Conditions: VDD= +2.3
negative voltage generator. Its tiny 2x2mm, 14-lead case enables wideband performance in tight signals. Low Loss, 0.7 dB at 1 GHz High input power, 3W Low loss and high power capability enable a voltage generator Operates with a single positive supply voltage; no need for DC blocking capacitors, un- UNMP-5075-33+ For Switching Time and Video Feed through Agilent’s HP81110A pulse generator, 54833A Oscilloscope, E3631A power supply. Agilent’s N9020A Spectrum Analyzer , E8257D Generator, E3631A power supply For