English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 

Options
Bracket
Heat Sink

Case Style
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZX60-14LN-S+ 50 10000 22 1.5 21 - 32 1.4 1.3 6 72 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-33LNR-S+ 50 3000 14.1 1.1 19 - 35 2 1.6 5 80 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-53LN+ 500 5000 21 1.45 19 - 32 1.6 1.3 5 80 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-53LNB-S+ 500 5000 20 1.45 19.5 - 32 1.6 1.2 5 105 GD958
LxWxH
1.20x0.75x0.46
SMA
ZX60-63GLN+ 1800 6000 27.8 1.2 13.6 - 26 1.7 1.7 5 67 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-83LN-S+ 500 8000 22.1 1.4 20.7 - 35.2 1.38 1.58 5.0/6.0 60/70 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-83LN12+ 500 8000 22.1 1.4 20.7 - 35.2 1.38 1.58 12 77 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-112LN+ 400 1100 27 1.2 16.5 - 30 1.4 1.3 5 190 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-123LN-S+ 500 12000 17 2.4 16 - 28 1.45 1.3 12 82 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-153LN-S+ 500 15000 16 2.8 15 - 27 2 1.5 12 82 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-242GLN-S+ 1710 2400 30 0.85 20 - 37 1.4 1.6 5 150 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-242LN-S+ 1710 2400 13 0.75 16.5 - 33 1.2 1.6 5 46 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-272LN-S+ 2300 2700 14 0.8 18.5 - 31.5 1.2 1.6 5 70 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-362GLN-S+ 3300 3600 20 0.9 16 - 29 1.2 1.4 5 140 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-362LN-S+ 3300 3600 11.5 0.9 10.5 - 22 1.4 1.4 5 30 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-542LN-S+ 4400 5400 24 1.9 10 - 23 1.5 1.5 12 80 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-0916LN-S+ 824 960 18 0.55 16.5 - 30 1.2 1.4 5 45 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-1215LN-S+ 800 1400 16 0.4 12.5 - 27 1.7 1.4 12 50 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-1614LN-S 1217 1620 14 0.5 13.5 - 30 1.3 1.3 12 50 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-2522MA-S+ 500 2500 24 2.6 20.5 - 32 1.4 1.4 2.8/5.0 110 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-2534MA-S+ 500 2500 43 2.6 19 - 18 1.6 1.6 2.8/5.0 190 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-3011+ 400 3000 11 1.7 21.1 - 31 1.7 1.6 12 120 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-3018G-S+ 20 3000 20 2.7 11.8 - 25 1.3 1.4 12 34 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-3800LN-S+ 3300 3800 23 0.9 18 - 36 1.2 1.4 5 110 GA955
LxWxH
1.20x0.75x0.46
SMA
ZX60-04183LN+ 4000 18000 12 2.5 15 - 26 1.8 1.5 5 46 GC957-2
LxWxH
0.75x0.74x0.46
SMA
ZX60-05113LN+ 5000 11000 21.4 1.9 13 - 24.5 1.9 1.5 5 42 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-5123LN+ 5500 12500 22 1.4 17 - 29.5 1.8 1.5 6 80 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-5153LN+ 5500 15500 21 1.5 18 - 28 1.6 1.4 9 90 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-06183LN+ 6000 18000 19 2.6 15 - 26.5 1.9 1.65 5 110 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-06183LPN+ 6000 18000 18 4.8 18 - 28 1.65 1.65 8 146 GC957-3
LxWxH
1.56x1.21x0.90
SMA
ZX60-06183P+ 6000 18000 24 1.6 8 - 18 1.9 1.5 5 56 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-06203ALN+ 6000 20000 19 2.6 15 - 26.5 1.9 1.65 5 110 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-06223LN+ 6000 22000 22 2.8 11 - 22.8 1.9 1.75 5 62 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-10133LN+ 10000 13000 14.7 1.2 11.5 - 28.3 1.29 1.63 6 40 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-10203LN+ 12500 20000 20.5 1.9 17 - 24 2.3 1.67 6 58 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-10223G+ 10000 20000 26 2.3 10 - 20 2 1.9 5 75 GC957-2
LxWxH
0.75x0.74x0.46
SMA
ZX60-P33ULN+ 400 3000 14.8 0.4 17.4 - 35 1.9 1.3 3 67 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-P103LN+ 50 3000 13 0.6 22.5 - 40 1.6 1.6 5 120 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-P105LN+ 40 2600 15 2 20 - 35 1.5 1.5 5 77 GC957
LxWxH
0.75x0.74x0.46
SMA
ZX60-P162LN+ 700 1600 22.5 0.5 19.9 - 29.9 1.2 1.4 4 60 GC957-2
LxWxH
0.75x0.74x0.46
SMA