English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 

Options
Bracket
Heat Sink

Case Style
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
PSAT
(dBm) Typ.
OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
LEE1-6+ 10 6000 12.9 4.3 17.3 32 1.22 1.07 5 70 KC3011
LxWxH
1.5x1.5x0.55
-
LEE1-39+ 10 7000 18.4 2.3 11.9 22.3 1.67 1.78 3.6 35 KC3011
LxWxH
1.5x1.5x0.55
-
LEE1-63+ 10 6000 19.5 3.4 16.6 30 1.17 1.43 5 69 KC3011
LxWxH
1.5x1.5x0.55
-
LEE1-84+ 10 4000 19.1 5.0 20.9 35 1.22 2.32 5 108 KC3011
LxWxH
1.5x1.5x0.55
-
TSS1-23ULN+ 10 2000 20.1 0.4 20.6 - 37.2 1.50 1.58 5 72.5 KC3011
LxWxH
1.5x1.5x0.55
-
TSS1-43ULN+ 500 4000 19.1 0.3 23.9 - 36.7 1.67 2.61 5 59 KC3011
LxWxH
1.5x1.5x0.55
-
TSS1-63ULN+ 1000 6000 18.7 0.5 21.9 - 33.8 2.1 2.61 5 51 KC3011
LxWxH
1.5x1.5x0.55
-