English
English
简体中文


RF, MW & mmWave Amplifiers


600+ Wideband Models & Growing
Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

New Products

Connectorized Amplifiers

Reliable, Wideband Performance up to 1.7 kW

Mini-Circuits wide selection of connectorized amplifiers are essential building blocks for your test setup. With hundreds of combinations of gain, noise figure, output power, linearity and other performance parameters, our amplifiers feature rugged designs with built in protections for high reliability and long life in demanding lab environments.

MMIC Amplifiers

Industry-Leading Quality & Selection Designed In House

30+ years of in-house MMIC design and packaging experience has made Mini-Circuits one of the industry’s top suppliers of MMIC amplifiers. Our amplifiers are fabricated using HBT and pHEMT processes on GaAs and offer outstanding wideband performance for a wide range of system requirements. With 300+ models in stock and world-class custom design capability, and quality that stands up to the most demanding conditions, chances are we have a solution for your system.

   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19

Options
Bracket
Heat Sink

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
WVA-44603LN+ 44000 60000 46 2.5 19 21 1.50 1.50 10 275 YS3542
LxWxH
3.00x1.66x3.23
WR19 Heat Sink
WVA-44603LNX+ 44000 60000 46 2.5 19 21 1.50 1.50 10 275 YS3542
LxWxH
3.00x1.66x3.23
WR19 -
WVA-71863LNX+ 71000 86000 39 4.5 14.5 - 1.60 1.50 10 185 YS3481
LxWxH
3.00x1.66x3.05
WR12 -
ZEL-0812LN 800 1200 20 1.5 8 18 2.5 2.5 15 70 EEE132
LxWxH
1.34x0.90x0.68
SMA -
ZEL-1217LN+ 1200 1700 20 1.5 10 25 2.5 2.5 15 70 EEE132
LxWxH
1.34x0.90x0.68
SMA -
ZEL-1724LN+ 1700 2400 20 1.5 10 22 2.5 2.5 15 70 EEE132
LxWxH
1.34x0.90x0.68
SMA -
ZFL-500LN+ 0.1 500 24 2.9 5 14 1.5 1.6 15 60 Y460
LxWxH
1.25x1.25x0.75
SMA -
ZFL-500LN-BNC+ 0.1 500 24 2.9 5 14 1.5 1.6 15 60 Y460
LxWxH
1.25x1.25x0.75
BNC -
ZFL-500LNB+ 0.1 500 24 2.9 5 14 1.5 1.6 15 60 Y460
LxWxH
1.25x1.25x0.75
SMA Bracket
ZFL-500LNB-BNC+ 0.1 500 24 2.9 5 14 1.5 1.6 15 60 Y460
LxWxH
1.25x1.25x0.75
BNC Bracket
ZFL-1000LN+ 0.1 1000 20 2.9 3 14 1.5 2 15 60 Y460
LxWxH
1.25x1.25x0.75
SMA -
ZFL-1000LNB+ 0.1 1000 20 2.9 3 14 1.5 2 15 60 Y460
LxWxH
1.25x1.25x0.75
SMA Bracket
ZHL-0812HLN+ 800 1200 36 1.5 26 36 1.4 1.3 15 725 NN92
LxWxH
3.66x3.25x2.13
SMA Heat Sink
ZHL-0812HLNX+ 800 1200 36 1.5 26 36 1.4 1.3 15 725 NN92
LxWxH
3.66x3.25x2.13
SMA -
ZHL-1217HLN+ 1200 1700 36 1.5 26 36 1.4 1.3 15 725 NN92
LxWxH
3.66x3.25x2.13
SMA Heat Sink
ZHL-1217HLNX+ 1200 1700 36 1.5 26 36 1.4 1.3 15 725 NN92
LxWxH
3.66x3.25x2.13
SMA -
ZHL-1217MLN+ 1200 1700 35 1.1 22 36 1.4 1.3 15 380 S32
LxWxH
3.75x2.60x1.80
SMA -
ZHL-1724HLN+ 1700 2400 30 1.5 26 36 1.4 1.6 15 725 NN92
LxWxH
3.66x3.25x2.13
SMA Heat Sink
ZHL-1724HLNX+ 1700 2400 30 1.5 26 36 1.4 1.6 15 725 NN92
LxWxH
3.66x3.25x2.13
SMA -
ZKL-33ULN-S+ 400 3000 35 0.36 18 37 1.3 1.4 5 100 BY493
LxWxH
1.38x1.50x0.75
SMA -
ZQL-900LN+ 824 849 15 1.3 21 35 1.2 1.1 15 160 CW686
LxWxH
1.77x2.42x0.55
SMA -
ZQL-900MLN+ 824 849 25.5 1.5 24.5 41 1.3 1.4 15 230 CW686
LxWxH
1.77x2.42x0.55
SMA -
ZQL-1900LN+ 1850 1910 15 1.5 19 37 1.15 1.25 15 160 CW686
LxWxH
1.77x2.42x0.55
SMA -
ZQL-2700MLNW+ 2200 2700 25 1.5 25 38 1.25 1.15 15 350 CW686
LxWxH
1.77x2.42x0.55
SMA -
ZRL-400+ 150 400 31 2.5 25 42 1.5 1.25 12 450 FJ893
LxWxH
3.75x2.00x0.80
SMA -
ZRL-700+ 250 700 30 2 23.5 46 1.1 1.1 12 575 FJ893
LxWxH
3.75x2.00x0.80
SMA -
ZRL-1150LN+ 650 1400 33 1 25 41 1.4 1.3 12 500 FJ893
LxWxH
3.75x2.00x0.80
SMA -
ZRL-1200+ 650 1200 28 2 23.5 46 1.2 1.2 12 575 FJ893
LxWxH
3.75x2.00x0.80
SMA -
ZRL-2150+ 950 2150 25 1.5 22 34 1.3 1.2 12 300 FJ893
LxWxH
3.75x2.00x0.80
SMA -
ZRL-2300+ 1400 2300 29 2.5 26 42 1.2 1.16 12 470 FJ893
LxWxH
3.75x2.00x0.80
SMA -
ZRL-2400LN+ 1000 2400 30 1 23 39 1.6 1.4 12 520 FJ893
LxWxH
3.75x2.00x0.80
SMA -
ZRL-3500+ 700 3500 21 2.4 24 45 1.4 1.3 12 460 FJ893
LxWxH
3.75x2.00x0.80
SMA -
ZVA-203GX+ 1500 21000 29 3 15.5 27.5 1.5 1.6 5 450 AV2554-1
LxWxH
1.50x1.82x0.53
2.92mm -
ZVA-543LN+ 20000 54000 40 3.5 29 36 1.4 1.4 10 1650 VN3071-4
LxWxH
2.86x1.73x2.27
1.85mm Heat Sink
ZVA-543LNX+ 20000 54000 40 3.5 29 36 1.4 1.4 10 1500 VN3071-4
LxWxH
2.86x1.73x2.27
1.85mm -
ZVA-18403G+ 18000 40000 43 3.8 22 28 1.8 2.5 15 190 T2704
LxWxH
1.80x3.00x2.94
2.92mm Heat Sink
ZVA-18403GX+ 18000 40000 43 3.8 22 28 1.8 2.5 15 190 T2704
LxWxH
1.80x3.00x2.94
2.92mm -
ZVA-24443G1+ 24000 43500 45 1.7 20 27 2 2.5 15 160 T2704
LxWxH
1.80x3.00x2.94
2.92mm Heat Sink
ZVA-24443G1X+ 24000 43500 45 1.7 20 27 2 2.5 15 160 T2704
LxWxH
1.80x3.00x2.94
2.92mm -
ZVA-44703LN+ 44000 70000 45 2.7 18 28 1.6 1.6 10 300 WC3071-7
LxWxH
3.00x1.73x2.93
1.85mm Heat Sink
ZVA-44703LNX+ 44000 70000 45 2.7 18 28 1.6 1.6 10 300 WC3071-7
LxWxH
3.00x1.73x2.93
1.85mm -
ZVA-71863LNX+ 71000 86000 37 4.5 13 - 1.60 1.60 10 180 WC3071-5
LxWxH
3.00x1.73x2.93
1.0mm -
ZVE-323LN-K+ 18000 32000 20 3 10 23 1.9 1.8 12 50 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm Heat Sink
ZVE-323LNX-K+ 18000 32000 20 3 10 23 1.9 1.8 12 50 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm -
ZVE-373LN-K+ 28000 37000 20 2.5 9 20 1.5 1.4 12 75 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm Heat Sink
ZVE-373LNX-K+ 28000 37000 20 2.5 9 20 1.5 1.4 12 75 AV1280-1
LxWxH
1.63x1.69x1.01
2.92mm -
ZX60-14LN-S+ 50 10000 22 1.5 21 32 1.4 1.3 6 72 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-33LNR-S+ 50 3000 14.1 1.1 19 35 2 1.6 5 80 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-53LN+ 500 5000 21 1.45 19 32 1.6 1.3 5 80 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-53LNB-S+ 500 5000 20 1.45 19.5 32 1.6 1.2 5 105 GD958
LxWxH
1.20x0.75x0.46
SMA -
ZX60-63GLN+ 1800 6000 27.8 1.2 13.6 26 1.7 1.7 5 67 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-83LN-S+ 500 8000 22.1 1.4 20.7 35.2 1.38 1.58 5.0/6.0 60/70 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-83LN12+ 500 8000 22.1 1.4 20.7 35.2 1.38 1.58 12 77 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-112LN+ 400 1100 27 1.2 16.5 30 1.4 1.3 5 190 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-123LN-S+ 500 12000 17 2.4 16 28 1.45 1.3 12 82 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-153LN-S+ 500 15000 16 2.8 15 27 2 1.5 12 82 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-242GLN-S+ 1710 2400 30 0.85 20 37 1.4 1.6 5 150 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-242LN-S+ 1710 2400 13 0.75 16.5 33 1.2 1.6 5 46 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-272LN-S+ 2300 2700 14 0.8 18.5 31.5 1.2 1.6 5 70 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-362GLN-S+ 3300 3600 20 0.9 16 29 1.2 1.4 5 140 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-362LN-S+ 3300 3600 11.5 0.9 10.5 22 1.4 1.4 5 30 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-542LN-S+ 4400 5400 24 1.9 10 23 1.5 1.5 12 80 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-0916LN-S+ 824 960 18 0.55 16.5 30 1.2 1.4 5 45 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-1215LN-S+ 800 1400 16 0.4 12.5 27 1.7 1.4 12 50 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-1614LN-S 1217 1620 14 0.5 13.5 30 1.3 1.3 12 50 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-2522MA-S+ 500 2500 24 2.6 20.5 32 1.4 1.4 2.8/5.0 110 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-2534MA-S+ 500 2500 43 2.6 19 18 1.6 1.6 2.8/5.0 190 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-3011+ 400 3000 11 1.7 21.1 31 1.7 1.6 12 120 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-3018G-S+ 20 3000 20 2.7 11.8 25 1.3 1.4 12 34 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-3800LN-S+ 3300 3800 23 0.9 18 36 1.2 1.4 5 110 GA955
LxWxH
1.20x0.75x0.46
SMA -
ZX60-05113LN+ 5000 11000 21.4 1.9 13 24.5 1.9 1.5 5 42 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-06183LN+ 6000 18000 19 2.6 15 26.5 1.9 1.65 5 110 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-06203ALN+ 6000 20000 19 2.6 15 26.5 1.9 1.65 5 110 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-10223G+ 10000 20000 26 2.3 10 20 2 1.9 5 75 GC957-2
LxWxH
0.75x0.74x0.46
SMA -
ZX60-P33ULN+ 400 3000 14.8 0.4 17.4 35 1.9 1.3 3 67 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-P103LN+ 50 3000 13 0.6 22.5 40 1.6 1.6 5 120 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-P105LN+ 40 2600 15 2 20 35 1.5 1.5 5 77 GC957
LxWxH
0.75x0.74x0.46
SMA -
ZX60-P162LN+ 700 1600 22.5 0.5 19.9 29.9 1.2 1.4 4 60 GC957-2
LxWxH
0.75x0.74x0.46
SMA -