English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blockslow noise amplifierspower amplifiersRF transistorsClass-A and Class-AB amplifierslinear amplifiers75Ω CATV amplifiersdual-matched amplifiersvariable gain amplifierspulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
WR10
MCX-7/16 DIN

Options
Bracket
Heat Sink

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
PMA3-5123+ 5500 12500 21.6 1.0 16.8 28.1 1.78 1.33 4 72 DQ3005
LxWxH
0.118x0.118x0.033
- -
PMA3-5153+ 5500 15500 21.5 1.2 17 28.4 1.92 1.50 5 64 DQ3005
LxWxH
0.118x0.118x0.033
- -
PMA3-10203+ 12500 20000 22.2 1.4 16.1 25.0 2.32 1.67 5 56 DQ3005
LxWxH
0.118x0.118x0.033
- -