English
English
简体中文


RF, MW & mmWave Amplifiers


600+ Wideband Models & Growing
Gain blocks, low noise amplifiers, power amplifiers, RF transistors, Class-A and Class-AB amplifiers, linear amplifiers, 75Ω CATV amplifiers, dual-matched amplifiers, variable gain amplifiers, pulse amplifiers and more!

New Products

Connectorized Amplifiers

Reliable, Wideband Performance up to 1.7 kW

Mini-Circuits wide selection of connectorized amplifiers are essential building blocks for your test setup. With hundreds of combinations of gain, noise figure, output power, linearity and other performance parameters, our amplifiers feature rugged designs with built in protections for high reliability and long life in demanding lab environments.

MMIC Amplifiers

Industry-Leading Quality & Selection Designed In House

30+ years of in-house MMIC design and packaging experience has made Mini-Circuits one of the industry’s top suppliers of MMIC amplifiers. Our amplifiers are fabricated using HBT and pHEMT processes on GaAs and offer outstanding wideband performance for a wide range of system requirements. With 300+ models in stock and world-class custom design capability, and quality that stands up to the most demanding conditions, chances are we have a solution for your system.

   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
N
BNC
SMA
SMA-N
2.92mm
2.4mm
1.0mm
1.85mm
MCX / N

Options
Bracket
Heat Sink
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
MERA-533+ DC 4000 18.8 3.5 17.5 33 1.4 1.5 4.9 65 DL805
LxWxH
.128x.128x.035
- -
MERA-556+ DC 2200 19 3.5 17.6 35.5 1.2 1.4 4.9 65 DL1020
LxWxH
0.24 x0.19x0.04
- -
MERA-7433+ DC 1000 19 2.7 18.3 35 1.25 1.8 4.8 80 DL805
LxWxH
.128x.128x.035
- -
MERA-7456+ DC 1000 18.6 2.7 18.2 35 1.3 2 4.8 80 DL1020
LxWxH
0.24 x0.19x0.04
- -
MGVA-62+ 40 3000 15.7 4.8 19.6 37.9 1.65 1.24 5 82 DL1020
LxWxH
0.24 x0.19x0.04
- -
MGVA-63+ 40 3000 21.4 3.6 19.4 34.3 1.35 1.32 5 69 DL1020
LxWxH
0.24 x0.19x0.04
- -
MGVA-82+ DC 5200 14.1 7 20.2 36 1.3 1.7 5 100 JV2579
LxWxH
0.138x0.098x0.033
- -
MPGA-105+ 40 3000 14.4 1.9 21 37.8 1.2 1.4 5 63 DL1020
LxWxH
0.24 x0.19x0.04
- -
MPGA-152+ 30 1500 14.6 3.2 29.6 43.6 1.21 1.23 9 407 DG1847
LxWxH
.157x.157x.039
- -
PHA-11+ 50 3000 15 2.3 21.4 41.5 2.1 2.1 5 146 DL1020
LxWxH
0.24 x0.19x0.04
- -
PHA-22+ 50 1500 16 1.9 22 41 1.5 1.5 5 146 DL1020
LxWxH
0.24 x0.19x0.04
- -
PHA-22H+ 50 3000 16 2 22.2 39 1.3 1.28 5 141 DL1020
LxWxH
0.24 x0.19x0.04
- -
ZHL-122LM+ 40 1200 12.3 3.9 23 40 1.5 1.5 6 260 S860
LxWxH
3.75x2.00x0.80
SMA -