English
English
简体中文


RF Cables


RF/microwave interconnect and precision test cables for 50-Ohm and 75-Ohm systems from DC to 67 GHz with a wide selection of connectors including SMA, N-Type, F-Type, BNC, and 2.92mm!

  • All combinations of male and female connectors
  • Options for straight, right angle, bulkhead, and quick-connect connections
  • Performance qualified for reliability in the most demanding environments
New Products
Impedence
50Ω 75Ω
Frequency (GHz)
3612.5182626.533405067
Main Features
  • Armored Test Cable
  • Flexible Interconnect, 0.047" center diameter
  • Flexible Interconnect, 0.086" center diameter
  • Flexible Interconnect, 0.141" center diameter
  • Flexible Test Cable
  • Flexible Test Cable, Booted Joints
  • Hand-Flex Interconnect, 0.047" center diameter
  • Hand-Flex Interconnect, 0.086" center diameter
  • Hand-Flex Interconnect, 0.141" center diameter
  • Precision Test Cable
  • Precision Test Cable, Economy
  • Super Flexible Interconnect, 0.047" center diameter
  • Temperature Stable Cable
  • VNA Cable

Connector 1 Cable Connector 2
Same as Connector 2
Connector Type
SMP
SMA
BNC
2.92 mm
MMCX
N-Type
2.4 mm
1.85 mm
3.5mm
SMPM
Gender
Female
Male
Orientation
Straight
Right Angle 0° Clocked
Right Angle 180° Clocked
Mounting Type
Standard
Bulkhead
Rugged
Quick Connect
Select Unit & Length
ft in or m cm

Same as Connector 1
Connector Type
SMP
BNC
SMA
2.92 mm
N-Type
2.4 mm
1.85 mm
3.5mm
SMPM
MMCX
Gender
Female
Male
Orientation
Straight
Right Angle 0° Clocked
Right Angle 180° Clocked
Mounting Type
Standard
Bulkhead
Quick Connect
Rugged
       
Export to Excel
       
Send to a Friend
Model Number Category Freqency
High (GHz)
Insertion
Loss (dB)
Length (ft) Connector 1
Type
Connector 1
Gender
Connector 1
Orientation
Connector 1
Mounting Type
Connector 2
Type
Connector 2
Gender
Connector 2
Orientation
Connector 2
Mounting Type
Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort