Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


RF Cables


RF/microwave interconnect and precision test cables for 50 Ohm and 75 Ohm systems from DC to 67 GHz with a wide selection of connectors including SMA, SMP, SMPM, MCX, MMCX, N-Type, F-Type, BNC, 3.5mm, 2.92mm, 2.4mm and 1.85mm!

  • All combinations of male and female connectors
  • Options for straight, right angle, bulkhead, and quick-connect connections
  • Precision VNA cables with rugged-female connectors for 40, 50 & 67 GHz VNA ports
  • Performance qualified for reliability in the most demanding environments
Back to all Cables »

New Products

086-60MCRNB+

  • Coaxial Hand-Flex Cables
  • 60.0" DC to 6 GHz
  • MCX Right Angle Male to N Female Bulkhead
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-48MCRNB+

  • Coaxial Hand-Flex Cables
  • 48.0" DC to 6 GHz
  • MCX Right Angle Male to N Female Bulkhead
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-36MCRNB+

  • Coaxial Hand-Flex Cables
  • 36.0" DC to 6 GHz
  • MCX Right Angle Male to N Female Bulkhead
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

L235-3FTNM+

  • Low Loss Coaxial Cables
  • DC to 18 GHz
  • N-Type Male to N-Type Male
  • 35 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

L235-3FTDINM+

  • Low Loss Coaxial Cables
  • DC to 6 GHz
  • DIN Male to DIN Male
  • 35 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

L235-2FTNM+

  • Low Loss Coaxial Cables
  • DC to 18 GHz
  • N-Type Male to N-Type Male
  • 35 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

L235-2FTDINM+

  • Low Loss Coaxial Cables
  • DC to 6 GHz
  • DIN Male to DIN Male
  • 35 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

L235-1FTNM+

  • Low Loss Coaxial Cables
  • DC to 18 GHz
  • N-Type Male to N-Type Male
  • 35 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

L235-0.5FTNM+

  • Low Loss Coaxial Cables
  • DC to 18 GHz
  • N-Type Male to N-Type Male
  • 35 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

L235-0.5FTDINM+

  • Low Loss Coaxial Cables
  • DC to 6 GHz
  • DIN Male to DIN Male
  • 35 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-6SMRMCR+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • SMA Right Angle Male to MCX Right Angle Male
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-6MCR+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • MCX Right Angle Male to MCX Right Angle Male
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-24SMRMCR+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • SMA Right Angle Male to MCX Right Angle Male
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-24MCRNB+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • MCX Right Angle Male to N Female Bulkhead
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-24MCR+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • MCX Right Angle Male to MCX Right Angle Male
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-18SMRMCR+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • SMA Right Angle Male to MCX Right Angle Male
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-18MCR+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • MCX Right Angle Male to MCX Right Angle Male
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-12SMRMCR+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • SMA Right Angle Male to MCX Right Angle Male
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-12MCRNB+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • MCX Right Angle Male to N Female Bulkhead
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

086-12MCR+

  • Coaxial Hand-Flex Cables
  • DC to 6 GHz
  • MCX Right Angle Male to MCX Right Angle Male
  • 6 mm Bend Radius for Tight Installations
  • Insulated Outer Jacket Standard

86N-50CSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMP-M to SMA-M
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-30CSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SSMP-M to SMA-M
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-20CSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMP-M to SMA-M
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-10CSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMP-M to SMA-M
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-50CSSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SSMP-M to SMA-M, 0.5 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-50CSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMA-M to SMA-M, 0.5 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-30CSSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SSMP-M to SMA-M, 0.3 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-30CSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMA-M to SMA-M, 0.3 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-20CSSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SSMP-M to SMA-M, 0.2 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-20CSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMA-M to SMA-M, 0.2 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

86N-10CSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMA-M to SMA-M, 0.1 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

141N-50CSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 6 GHz
  • SMP-M to SMA-M, 0.5 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

141N-50CSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMA-M to SMA-M, 0.5 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

141N-30CSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 6 GHz
  • SMP-M to SMA-M, 0.3 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

141N-30CSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMA-M to SMA-M, 0.3 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

141N-20CSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 6 GHz
  • SMP-M to SMA-M, 0.2 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

141N-20CSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMA-M to SMA-M, 0.2 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

141N-10CSMPMSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 6 GHz
  • SMP-M to SMA-M, 0.1 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

141N-10CSM

  • Coaxial Non-Magnetic Flex Cables
  • DC to 18 GHz
  • SMA-M to SMA-M, 0.1 m
  • Nickel-Free Construction, Non-Magnetic
  • Broadband
  • Reliable Performance

CBN-2M-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Low Loss Dielectric
  • Broadband

CBN-1M-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Low Loss Dielectric
  • Broadband

CBN-6FT-TMTM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 18 GHz
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible
  • Low Loss Dielectric
  • Broadband

CBN-3FT-TMTM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 18 GHz
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible
  • Low Loss Dielectric
  • Broadband

CBN-1FT-TMTM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 18 GHz
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible
  • Low Loss Dielectric
  • Broadband

CBN-6FT-NMNM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 18 GHz
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible
  • Low Loss Dielectric
  • Broadband

CBN-3FT-NMNM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 18 GHz
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible
  • Low Loss Dielectric
  • Broadband

CBN-1FT-NMNM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 18 GHz
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible
  • Low Loss Dielectric
  • Broadband

AP110-1FTW1F1M+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 26.9 dB Typ. Across Full Band
  • 1.0 mm-Female to 1.0 mm-Male
  • Extremely Flexible

AP110-1FT-W1M+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 28.6 dB Typ. Across Full Band
  • 1.0 mm-Male to 1.0 mm-Male
  • Extremely Flexible

AP110-1FT-W1F+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 25.4 dB Typ. Across Full Band
  • 1.0 mm-Female to 1.0 mm-Female
  • Extremely Flexible

AP110-0.5W1F1M+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 26.9 dB Typ. Across Full Band
  • 1.0 mm-Female to 1.0 mm-Male
  • Extremely Flexible

AP110-0.5-W1M+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 28.6 dB Typ. Across Full Band
  • 1.0 mm-Male to 1.0 mm-Male
  • Extremely Flexible

AP110-0.5-W1F+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 25.4 dB Typ. Across Full Band
  • 1.0 mm-Female to 1.0 mm-Female
  • Extremely Flexible

AP110-1FTW1F1M+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 26.9 dB Typ. Across Full Band
  • 1.0 mm-Male to 1.0 mm-Male
  • Extremely Flexible

AP110-1FT-W1M+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 28.6 dB Typ. Across Full Band
  • 1.0 mm-Male to 1.0 mm-Male
  • Extremely Flexible

AP110-1FT-W1F+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 25.4 dB Typ. Across Full Band
  • 1.0 mm-Female to 1.0 mm-Female
  • Extremely Flexible

AP110-0.5W1F1M+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 26.9 dB Typ. Across Full Band
  • 1.0 mm-Female to 1.0 mm-Male
  • Extremely Flexible

AP110-0.5-W1M+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 28.6 dB Typ. Across Full Band
  • 1.0 mm-Male to 1.0 mm-Male
  • Extremely Flexible

AP110-0.5-W1F+

  • Coaxial Cable
  • DC to 110 GHz
  • High Return Loss, 25.4 dB Typ. Across Full Band
  • 1.0 mm-Female to 1.0 mm-Female
  • Extremely Flexible

CBN-1.5M-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 1.5 m
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-6FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 6 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-4FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 4 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-3.5FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 3.5 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-2FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 2 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-15FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 15 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-10FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 10 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-5FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-1.5FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 1.5 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-3FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 3 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

CBN-1FT-SMSM+

  • Coaxial Phase-Stable Flex Cable
  • DC to 26.5 GHz
  • 1 ft
  • Low Loss Dielectric
  • Exceptional Phase & Amplitude Stability
  • Extremely Flexible

WBL-1FT-W1M+

  • Coaxial Cable
  • DC to 110 GHz
  • Low insertion loss, 4.5 dB, typ.
  • Excellent return loss, 21.7 dB, typ.
  • Strong protective jacket

WBL-1FT-W1F1M+

  • Coaxial Cable
  • DC to 110 GHz
  • Low insertion loss, 4.5 dB, typ.
  • Excellent return loss, 21.4 dB, typ.
  • Strong protective jacket

WBL-1FT-W1F+

  • Coaxial Cable
  • DC to 110 GHz
  • Low insertion loss, 4.5 dB, typ.
  • Excellent return loss, 25.6 dB, typ.
  • Strong protective jacket

WBL-0.5FTW1F1M+

  • Coaxial Cable
  • DC to 110 GHz
  • Low insertion loss, 2.5 dB, typ.
  • Excellent return loss, 24.2 dB, typ.
  • Strong protective jacket

WBL-0.5FT-W1M+

  • Coaxial Cable
  • DC to 110 GHz
  • Low insertion loss, 2.5 dB, typ.
  • Excellent return loss, 24.5 dB, typ.
  • Strong protective jacket

WBL-0.5FT-W1F+

  • Coaxial Cable
  • DC to 110 GHz
  • Low insertion loss, 2.5 dB, typ.
  • Excellent return loss, 26.4 dB, typ.
  • Strong protective jacket

086-12SMMCR+

  • Coaxial Cable
  • DC to 6 GHz
  • Low loss, 0.60 dB typ. at 6000 MHz
  • Excellent return loss, 24 dB typ. at 6000 MHz
  • Hand formable to almost any custom shape without special bending tools
  • 6 mm bend radius for tight installations

FL086-12SMMCR+

  • Coaxial Cable
  • DC to 6 GHz
  • Low loss, 0.7 dB typ. at 6000 MHz
  • Excellent return loss, 27 dB typ. at 6000 MHz
  • Hand formable to almost any custom shape without special bending tools
  • 6 mm bend radius for tight installations

KTFC-FL47+

  • Flex-Test Cables Designer’s Kit
  • DC to 40 GHz, 2.92mm, SMPM Connectors
  • DC to 50 GHz, 2.4mm Connectors
  • Hand Formable
  • Flexible Interconnect
  • Tight Bend Radius, 5mm Static Bend, 10mm Dynamic
  • Excellent Return Loss

T50-2FT-VMVM+

  • 2.4mm-Male Flex Test Cable
  • Ultra-wideband, DC-50 GHz
  • Good phase stability vs flexure
  • Low Insertion Loss

E67 Model Series

  • Flex-Test
  • Instrumentation Test Cables
  • Ultra-wideband operation, DC to 67 GHz
  • Stainless steel 1.85mm connectors for long mating-cycle life
  • Low insertion loss and excellent return loss
  • Very flexible with small bend radius, 10mm

KHFC4-086+

  • Coaxial Cables Designer’s Kit
  • DC to 18 GHz
  • Hand Formable
  • Choice of Connector Types: SMA-Male, SMA-Female w/Bulkhead, SMA-Male Right-Angle
  • Robust
  • Tight Bend Radius, 6mm Radius Min.
  • Excellent Return Loss
  • Excellent Insertion Loss

KHFC3-141+

  • SMA-Male Connectors
  • Coaxial Cables Designer’s Kit
  • DC to 18 GHz
  • Hand Formable
  • Choice of cable lengths
  • Robust
  • Tight Bend Radius, 8mm Radius Min.
  • Excellent Return Loss
  • Excellent Insertion Loss

KHFC2-141+

  • SMA-Male Connectors
  • Coaxial Cables Designer’s Kit
  • DC to 18 GHz
  • Hand Formable
  • Choice of cable lengths
  • Robust
  • Tight Bend Radius, 8mm Radius Min.
  • Excellent Return Loss
  • Excellent Insertion Loss

KHFC2-086+

  • Coaxial Cables Designer’s Kit
  • DC to 18 GHz
  • Hand Formable
  • Choice of cable lengths
  • Robust
  • Tight Bend Radius, 3.2mm Radius Min.
  • Excellent Return Loss
  • Excellent Insertion Loss

KHFC1-047+

  • Coaxial Cables Designer’s Kit
  • DC to 18 GHz
  • Hand Formable
  • Choice of Connector Types:SMA, SMP, SMP Right-Angle
  • Robust
  • Tight Bend Radius, 3.2mm Radius Min.
  • Excellent Return Loss
  • Excellent Insertion Loss
  • Very Low Cost

FL86 Series

  • Flexible Coaxial Cables
  • DC to 40 GHz
  • Tight Bend Radius, 6mm static bend, 20mm dynamic
  • Excellent Return Loss and Insertion Loss
  • Ideal for interconnect of assembled systems
  • 2.4mm, 2.92mm, SMPM connectors

FL47 Series

  • Flexible Coaxial Cables
  • DC to 40 GHz
  • Tight Bend Radius, 5mm static bend, 10mm dynamic
  • Excellent Return Loss and Insertion Loss
  • Ideal for interconnect of sub-assembly systems
  • 2.4mm, 2.92mm, SMPM connectors

ULC-10FT-NMNM

  • N-Type Ultra-Flexible Test Cable
  • DC to 18 GHz
  • Minimal performance change versus flexure
  • Tight Bend radius of 2.0 inches

ULC-4FT-NMNM

  • N-Type Ultra-Flexible Test Cable
  • DC to 18 GHz
  • Minimal performance change versus flexure
  • Tight Bend radius of 2.0 inches

086 KM Series

  • Handflex
  • 2.92mm Coaxial Cables
  • DC to 40 GHz
  • Hand Formable
  • Excellent Return Loss and Insertion Loss
  • Ideal for interconnect of assembled systems

VNAX-2FT-VMVRF

  • Instrumentation Test Cable
  • Ultra-wideband operation, DC to 50 GHz
  • 2.4mm Rugged Female connector for direct interface with VNA ports up to 50 GHz
  • Low insertion loss and excellent return loss
  • Rugged construction, crush and torque resistant

VNAX-2FT-KMVRF

  • Instrumentation Test Cable
  • Ultra-wideband operation, DC to 40 GHz
  • 2.4mm Rugged Female connector for direct interface with 40 GHz VNA ports
  • Low insertion loss and excellent return loss
  • Rugged construction, crush and torque resistant