English
English
简体中文


RF Frequency Mixers


The industry's widest selection of RF frequency mixers including coaxial, surface mount, and MMIC die models from 500 Hz to 65 GHz! Whether you need wideband performance, high IP3, low distortion, upconverters, downconverters, active mixers, hi-rel ceramic mixers - we have a solution for your needs.

  • LO power levels from -3 to 27 dBm
  • Excellent repeatability
  • Hi-rel, hermetically sealed ceramic models
  • MMIC mixers up to 65 GHz
New Products

       
       
Export to Excel
       
Send to a Friend
Interface
SMT
Die
Connector
Plug-In
RF Freq. (MHz)
-- MinMax
LO Freq. (MHz)
-- MinMax
IF Freq. (MHz)
-- MinMax
Conversion loss (dB)
≤  (active mixer is displayed as negative loss)
Input IP3 (dBm)
≥ 
LO-RF Isolation (dB)
≥ 
LO-IF Isolation (dB)
≥ 
Subcategory
Active Mixer
Double Balanced Mixer
Triple Balanced Mixer
High Reliability
Up Converter
IQ Mixer
Technology
LTCC
MMIC
Core & Wire
Model Number LO Level (dBm) RF Freq. Low (MHz) RF Freq. High (MHz) LO Freq. Low (MHz) LO Freq. High (MHz) IF Freq. Low (MHz) IF Freq. High (MHz) Conversion Loss (dB) Typ. LO-RF Isolation (dB) Typ. LO-IF Isolation (dB) Typ. Input P1dB (dBm) Typ. Input IP3 (dBm) Typ. Subcategory Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort