English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Band Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
BFHK-1072+ 9200 11300 2000-6000 90 15100-30000 90 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1252+ 10900 13900 100-8100 80 17100-32000 70 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1272+ 11900 12800 2000-8600 80 16700-38000 70 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1572+ 13900 17500 100-10300 80 21300-40000 70 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1742+ 16000 19000 100-11500 85 25000-40000 70 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-1982+ 17500 22200 100-12600 80 27500-53000 55 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-2492+ 22000 28000 100-16000 85 34000-67000 55 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-3142+ 28000 36000 100-20000 85 44000-67000 40 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-4951+ 4300 5300 100-2800 78 6700-12300 73 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-5001+ 4500 5300 100-2500 80 6800-12600 73 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-6251+ 5350 6700 100-3500 80 8600-15500 76 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-6751+ 5900 6900 1000-4000 90 9200-20000 90 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-7551+ 6800 8400 100-4000 85 10600-19000 75 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-7851+ 6700 8600 100-4600 80 10900-18500 80 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-8501+ 7500 8800 2000-4700 90 11900-25000 90 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHK-9901+ 8600 10900 100-5800 80 13900-23400 80 Band Pass LTCC NM1812C-3
LxWxH
.177x.126x.059
BFHKI-1742+ 16000 19000 100-10000 70 23200-40000 47 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-4951+ 4350 5300 100-2800 72 6700-12300 63 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-5001+ 4500 5300 100-2500 73 6800-13000 54 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-6251+ 5350 6700 100-3500 72 8600-15500 65 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-6751+ 5900 6900 1000-4000 72 9200-20000 60 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-7551+ 6800 8400 100-4000 75 10600-19000 50 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-7851+ 6700 8600 100-4600 70 10900-18500 50 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
BFHKI-8501+ 7500 8800 100-4700 72 11900-25000 50 Band Pass LTCC NM3237
LxWxH
.195x.144x.072
CBP4-836C+ 824 849 DC-600 75 1080-1600 60 Band Pass Ceramic Resonator MP1766
LxWxH
.750x.750x.210
CBP4-942C+ 925 960 DC-650 75 1250-1750 60 Band Pass Ceramic Resonator MP1766
LxWxH
.750x.750x.210
CBP12-1030BE+ 1027 1033 DC-970 80 1800-2000 40 Band Pass Ceramic Resonator UP2912
LxWxH
0.80x2.10x0.58
CBP12-1090BE+ 1087 1093 DC-1000 80 1800-2000 40 Band Pass Ceramic Resonator UP2912
LxWxH
0.80x2.10x0.58
XBF-24-D+ 19500 20500 DC - 10000 76 30000 - 32000 49 Band Pass Reflectionless

XBF-163-D+ 15500 16500 DC - 8000 77 24000 - 30000 53 Band Pass Reflectionless

XBF-183-D+ 17500 18500 DC - 9000 77 27000 - 32000 50 Band Pass Reflectionless

ZBFHK-K1272+ 11900-12800 12300 0.1-8600 80 16700-38000 70 Band Pass LTCC BBW3851
LxWxH
1.162x0.400x0.590
ZBFHK-K4951+ 4300-5300 4800 0.1-2800 78 6700-12300 73 Band Pass LTCC BBW3851
LxWxH
1.162x0.400x0.590
ZFBP-70HR-S+ 69 71 DC-50 85 100-1000 60 Band Pass Lumped LC H16
LxWxH
1.25x1.25x0.75
ZVBP-1420-N+ 1415 1425 DC-1370 81 1470-3000 79 Band Pass Cavity SJ2566
LxWxH
7.25x1.43x2.73
ZVBP-4000-S+ 3997 4003 DC - 3800 70 4200 - 6000 70 Band Pass Cavity RW2359
LxWxH
2.4x0.8x1.1
ZVBP-7558R7-S+ 7517.5 7600 DC-6882 91 10600-15000 93 Band Pass Cavity WE3301
LxWxH
2.37x0.79x0.78
ZVBP-7916R25-S+ 7682.5 8150 DC-7600 93 8230-15000 94 Band Pass Cavity ZK3546
LxWxH
3.97x1.27x2.72
ZVBP-38500-K+ 37000 40000 DC-36500 84 40500-55000 79 Band Pass Cavity UH3129
LxWxH
3.54x0.63x0.31
ZVBP-38500-K1+ 37000 40000 DC-36500 84 40500-55000 79 Band Pass Cavity ZS3573
LxWxH
3.54x0.63x0.54
ZVBP-40600-K1+ 37700 43500 DC-36600 88 44600-55000 79 Band Pass Cavity ZT3578
LxWxH
3.15x0.63x0.54
ZVBP-V40R5G+ 37000 44000 DC-30000 75 51000-59000 47 Band Pass Cavity ZL3533
LxWxH
1.09x0.60x0.54
ZVBP-V48R5G+ 47000 50000 DC-40000 76 57000-65000 48 Band Pass Cavity ZL3534
LxWxH
1.00x0.54x0.60