English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




High Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
HFCQ-2902+ 29000 39000 100-15000 40 15000-21900 25 High Pass LTCC NL1008C-6
LxWxH
0.098x0.079x0.028
HFCQ-3652+ 36500 50000 100-18000 40 18000-27000 26 High Pass LTCC NL1008C-6
LxWxH
0.098x0.079x0.028
HFHK-1400+ 1600-9000 1425 DC-425 78 425-1050 29 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-1600+ 1900-9500 1650 DC-450 78 450-1200 29 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-2000+ 2100-9500 1850 DC-1000 52 1000-1350 32 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-2200+ 2400-10500 2200 DC-700 75 700-1650 28 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-2400+ 2700-11000 2400 DC-770 77 770-1800 29 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-2700+ 3000-11000 2700 DC-1400 52 1400-1950 30 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-3100+ 3500-12500 3175 DC-1700 52 1700-2400 29 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-3500+ 3900-12500 3425 DC-1900 52 1900-2600 30 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-3800+ 4250-14000 3875 DC-2200 50 2200-2950 29 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-4000+ 4600-15000 4325 DC-2400 50 2400-3250 31 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-4600+ 5000-15500 4500 DC-2500 52 2500-3400 32 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-5000+ 5600-16000 5150 DC-3000 49 3000-4000 29 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-5500+ 6000-16500 5500 DC-3200 50 3200-4100 30 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-6010+ 6600-17000 6100 DC-1700 74 3400-4650 30 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-6600+ 7200-17000 6600 DC-1750 75 1750-4900 29 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043
HFHK-7300+ 7900-17500 7300 DC-3700 52 3700-5500 33 High Pass LTCC NL1008C-10
LxWxH
.098x.079x.043