English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Band Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
XBF-24+ 19500 20500 DC - 10000 66 30000 - 32000 55 Band Pass Reflectionless DG1847
LxWxH
.157x.157x.039
XBF-24-D+ 19500 20500 DC - 10000 76 30000 - 32000 49 Band Pass Reflectionless

XBF-163+ 15500 16500 DC-8000 55 24000-40000 55 Band Pass Reflectionless DG1847
LxWxH
.157x.157x.039
XBF-163-D+ 15500 16500 DC - 8000 77 24000 - 30000 53 Band Pass Reflectionless

XBF-183+ 17500 18500 DC-9000 55 27000-40000 55 Band Pass Reflectionless DG1847
LxWxH
.157x.157x.039
XBF-183-D+ 17500 18500 DC - 9000 77 27000 - 32000 50 Band Pass Reflectionless

XBF-282+ 2350 3150 DC-1810 14 3800-20000 14 Band Pass Reflectionless DQ1225
LxWxH
0.118x0.118x0.035
XBF-282-D+ 2350 3150 DC-1810 14 3800-20000 14 Band Pass Reflectionless

ZXBF-K24+ 19500 20500 DC-10000 51 30000-32000 42 Band Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXBF-K163+ 15500 16500 DC-8000 52 24000-30000 52 Band Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXBF-K183+ 17500 18500 DC-9000 51 27000-32000 47 Band Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXBF-K282+ 2350 3150 DC-1810 15 3800-20000 15 Band Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39