English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Low Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
VXLF-172H+ DC-2000 2350 3600-3800 28 3800-11000 47 Low Pass Reflectionless FF704
LxD
1.43x0.410dia.
VXLF-192+ DC-1900 - 3480-11200 15 - - Low Pass Reflectionless FF704
LxD
1.43x0.410dia.
ZXLF-K13H+ DC-1000 1300 1850-2500 25 2500-19000 47 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K14+ DC-10000 12500 - - 16500-24200 22 Low Pass Reflectionless RA2937
LxWxH
0.80x0.56x0.35
ZXLF-K42M+ DC-300 410 660-6800 32 6800-10000 43 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K63+ DC-6000 7800 9600-17800 15 - - Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K63H+ DC-6820 10500 14500-16300 29 16300-24000 43 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K73+ DC-7000 9400 11700-21300 15 - - Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K112H+ DC-1050 1390 2000-2200 17 2200-15000 36 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K122+ DC-1150 1510 2190-10000 14 10000-21000 21 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K122H+ DC-1200 1600 2300-2500 17 2500-9500 35 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K123+ DC-12000 14200 18100-19000 20 19000-29000 24 Low Pass Reflectionless RA2937
LxWxH
0.80x0.56x0.35
ZXLF-K132H+ DC-1300 1860 2700-3000 30 3000-19000 45 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K133+ DC-13000 15000 20000-30000 23 30000-35000 20 Low Pass Reflectionless RA2937
LxWxH
0.80x0.56x0.35
ZXLF-K151+ DC-150 280 460-2800 15 2800-16000 24 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K172H+ DC-2000 2600 3600-3800 25 3800-19000 44 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K173+ DC-17000 18000 25000-35000 25 35000-40000 22 Low Pass Reflectionless RA2937
LxWxH
0.80x0.56x0.35
ZXLF-K192+ DC-1900 2400 3480-11200 15 11200-25000 22 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K221+ DC-220 370 570-3500 15 3500-12000 26 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K252+ DC-2500 3220 4550-16000 15 16000-25000 18 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K252H+ DC-2500 3900 7000-14500 36 14500-17000 50 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K312H+ DC-3530 5600 7900-9300 28 9300-22000 49 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K332+ DC-3250 4120 5900-17000 15 17000-25000 19 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K362H+ DC-3910 6300 9200-10700 28 10700-21000 48 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K421+ DC-420 610 900-5200 14 5200-18000 24 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K551+ DC-550 770 1140-5800 15 5800-18500 24 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K641M+ DC-500 700 1100-7800 28 7800-11000 38 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K662M+ DC-6000 7100 9200-14000 30 14000-22000 36 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K732+ DC-7300 9800 14300-26000 16 - - Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K762+ DC-7600 11000 13100-23000 15 - - Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K861+ DC-860 1150 1700-7500 15 7500-20000 24 Low Pass Reflectionless UK3042
LxWxH
0.68x0.60x0.39
ZXLF-K962+ DC-9600 12000 14800-16000 20 16000-25200 23 Low Pass Reflectionless RA2937
LxWxH
0.80x0.56x0.35
ZXLF-K982+ DC-9800 12800 19000-22000 15 22000-32500 22 Low Pass Reflectionless RA2937
LxWxH
0.80x0.56x0.35