English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Low Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
LFCN-2352+ DC -23500 25000 28500-30000 29 30000-40000 33 Low Pass LTCC FV1206-11
LxWxH
0.185x0.120x0.036
LFCN-2752+ DC -27500 29500 34500-39000 30 39000-46000 40 Low Pass LTCC FV1206-11
LxWxH
0.185x0.120x0.036
LFCN-2852+ DC -28500 30300 35500-40000 27 40000-47000 35 Low Pass LTCC FV1206-11
LxWxH
0.185x0.120x0.036
LFCN-2952+ DC -29500 31000 36000-41000 30 41000-48000 42 Low Pass LTCC FV1206-11
LxWxH
0.185x0.120x0.036
LFCN-3052+ DC -30500 32000 36500-41000 26 41000-50000 40 Low Pass LTCC FV1206-11
LxWxH
0.185x0.120x0.036
ZLSS-K24G+ DC-24000 - 29000-33000 40 33000-40000 70 Low Pass Suspended Substrate UZ3156
LxWxH
0.75x0.60x0.48