English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Low Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
LFCN-3402+ DC 34000 44000-67000 32 - - Low Pass LTCC FV1206-12
LxWxH
0.126x0.063x0.033
LFCN-4002+ DC 40000 51000-67000 25 - - Low Pass LTCC FV1206-12
LxWxH
0.126x0.063x0.033
LFCN-8400+ DC -8400 9100 10300 - 15000 20 - - Low Pass LTCC FV1206-4
LxWxH
.126x.063x.037
LFCO-252+ DC 2500 4400-8500 20 - - Low Pass LTCC NK0402C-1
LxWxH
.039x.02x.015
LFCW-133+ DC -13250 13650 14910-15410 20 - - Low Pass LTCC JC0603C-1
LxWxH
.063x.031x.024
LFCW-332+ 10 3300 4550-8000 25 - - Low Pass LTCC JC0603C
LxWxH
.063x.031x.024
LFCW-612+ 10 6100 9300-12600 25 - - Low Pass LTCC JC0603C-1
LxWxH
.063x.031x.024
LFCW-1062+ DC -10600 10800 12160-12860 20 - - Low Pass LTCC JC0603C-1
LxWxH
.063x.031x.024
LFCW-1142+ DC -11400 11700 12860-13860 20 - - Low Pass LTCC JC0603C-1
LxWxH
.063x.031x.024
LPJC-592R+ 4900 5950 8800-12600 49 - - Low Pass LTCC JC0603C-1
LxWxH
.063x.031x.024
VLF-3400+ 3400 3950 4300 20 - - Low Pass LTCC FF704
LxD
1.43x0.410dia.
VLP-41 3300 4100 5600 20 - - Low Pass LTCC FF704
LxD
1.43x0.410dia.
VLP-54 4000 5400 7100 20 - - Low Pass LTCC FF704
LxD
1.43x0.410dia.
VLP-64 5400 6410 9000 20 - - Low Pass LTCC FF704
LxD
1.43x0.410dia.