English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




High Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZHSS-2G-S+ 2000-14000 - DC-500 80 500-1150 30 High Pass Suspended Substrate RP2464
LxWxH
0.7x0.5x0.5
ZHSS-4G-S+ 4000-20000 20000-24000 DC-1000 80 1000-2500 30 High Pass Suspended Substrate RP2464
LxWxH
0.7x0.5x0.5
ZHSS-8G-S+ 8000-24000 - 5300-5800 20 DC-5300 40 High Pass Suspended Substrate RP2464
LxWxH
0.7x0.5x0.5
ZHSS-11G-S+ 11000-24000 - DC-6000 80 6000-9000 30 High Pass Suspended Substrate RP2464
LxWxH
0.7x0.5x0.5
ZHSS-K11G+ 11000-40000 - DC-6500 80 6500-8500 40 High Pass Suspended Substrate UJ2936
LxWxH
0.43x0.60x0.48
ZHSS-K15G+ 15000-40000 - DC-7000 80 7000-10000 40 High Pass Suspended Substrate UJ2936
LxWxH
0.43x0.60x0.48
ZHSS-K18G+ 18000-40000 - DC-11700 80 11700-13600 40 High Pass Suspended Substrate UJ2936
LxWxH
0.43x0.60x0.48
ZHSS-K21G+ 21000-40000 - DC-13000 80 13000-16000 40 High Pass Suspended Substrate UJ2936
LxWxH
0.43x0.60x0.48
ZHSS-K24G+ 24000-40000 - DC-15000 80 15000-18500 40 High Pass Suspended Substrate UJ2936
LxWxH
0.43x0.60x0.48
ZHSSM-8G-S+ 8000-24000 - DC-4000 85 5300-5800 30 High Pass Suspended Substrate RP2464
LxWxH
0.7x0.5x0.5