English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW

Diplexer

       
Export to Excel
       
Send to a Friend
Model Number Passband
(MHz)
Passband IL
(dB)
Rejection
(dB)
Return Loss
(dB)
Crossover Isolation
(dB)
Filter Type Technology Case Style
DPLB-2025A0+ DC-204 1 50 @ 258-1220 23 40 Diplexer Lumped LC NU1620

LxWxH
1.181x1.181x.280
258-1220 55 @ DC-204 21
DPLB-4254A0+ DC-42 0.8 50 @ 54-1220 18 - Diplexer Lumped LC NU1620

LxWxH
1.181x1.181x.280
54-1220 50 @ DC-42
DPLB-6585A0+ 5-65 1.0 50 @ 85-1220 24 40 Diplexer Lumped LC NU1620

LxWxH
1.181x1.181x.280
85-1220 55 @ 5-65
DPLB-8510A04+ 5-85 0.7 48 @ 102-1220 24 9 Diplexer Lumped LC NU1620

LxWxH
1.181x1.181x.280
102-1220 1 48 @ 5-85
DPLB-8510A05+ 5-85 1.2 55 @ 5-85 24 41 Diplexer Lumped LC NU1620

LxWxH
1.181x1.181x.280
102-1220 1.3 45 @ 102-1220
DPLC-2025A0M+ DC-204 1.0 45 @ 258-1220 24 40 Diplexer Lumped LC QC2228

LxWxH
1.243x1.117x.630
258-1220 50 @ 5-204
DPLC-4254A0+ DC-42 1 50 @ 54-1220 24 40 Diplexer Lumped LC QB2223

LxWxH
1.243x1.117x.630
54-1220 50 @ DC-42
DPLC-4254A0M+ 5-42 1.0 50 @ 54-1220 24 40 Diplexer Lumped LC QC2228

LxWxH
1.243x1.117x.630
54-1220 50 @ 5-42
DPLC-6585A0+ 5-65 1.0 50 @ 85-1220 24 40 Diplexer Lumped LC QB2223

LxWxH
1.243x1.117x.630
85-1220 55 @ 5-65
DPLC-6585A0M+ 5-65 1.5 50 @ 85-1220 24 40 Diplexer Lumped LC QC2228

LxWxH
1.243x1.117x.630
85-1220 55 @ 5-65
DPLC-8510A0+ DC-85 1.1 50 @ 102-1220 24 15 Diplexer Lumped LC QB2223

LxWxH
1.243x1.117x.630
102-1220 1.4 50 @ DC-85
DPLC-8510A01+ 5-85 1.3 45 @ 105-1225 24 38 Diplexer Lumped LC QB2223

LxWxH
1.243x1.117x.630
102-1225 1.75 48 @ 5-84.9
DPLC-8510A01M+ 5-85 1.3 45 @ 105-1225 24 38 Diplexer Lumped LC QC2228

LxWxH
1.243x1.117x.630
102-1225 1.75 48 @ 5-84.9
ZDPL-2025-75-F+ 258-1700 1 50 @ DC-204 20 37 Diplexer Lumped LC F2239

LxWxH
1.25x1.25x.75
DC-204 65 @ 258-1700 24
ZDPL-4254-75-F+ 54-1700 1 50 @ 5-42 22 40 Diplexer Lumped LC F2239

LxWxH
1.25x1.25x.75
5-42 50 @ 54-1700 24
ZDPL-6588-75-F+ 88-1700 1.2 50 @ 5-65 20 35 Diplexer Lumped LC F2239

LxWxH
1.25x1.25x.75
5-65 1 50 @ 88-1700
ZDPL-8510-75-F+ 102-1400 1.6 45 @ 5-85 20 30 Diplexer Lumped LC F2239

LxWxH
1.25x1.25x.75
5-85 1.4 50 @ 102-1400 22