English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW

Diplexer

       
Export to Excel
       
Send to a Friend
Model Number Passband
(MHz)
Passband IL
(dB)
Rejection
(dB)
Return Loss
(dB)
Crossover Isolation
(dB)
Filter Type Technology Case Style
DPGE-252-492R+ 2400-2500 0.4 36 @ 4800-6000 33 - Diplexer LTCC GE0805C-10

LxWxH
.079x.049x.020
4900-5950 0.5 25 @ 800-2500 25
DPJC-252-492R+ 2400-2500 0.7 28 @ 4800-6000 18 - Diplexer LTCC JC0603C-3

LxWxH
.063x.032x.024
4900-5950 34 @ 800-2500 26
DPNK-252-492R+ 2400-2500 0.4 26 @ 4800-6000 31 - Diplexer LTCC NK0402C

LxWxH
.039x.020x.015
5150-5850 1.2 40 @ 2400-2690 23
LDP-1050-252+ 1-1050 0.6 31 @ 1650 - 2500 15 - Diplexer LTCC FV1206-1

LxWxH
0.13x0.06x0.04
1650-2500 1 21 @ 1-1050 8
LDPG-212-322+ DC-2100 0.5 22 @ 3200 - 5000 16 - Diplexer LTCC GE0805C-10

LxWxH
.079x.049x.020
2600-5000 0.8 18 @ DC - 2040 14
LDPG-272-492+ DC-2700 0.5 30 @ 4800 - 8000 16 - Diplexer LTCC GE0805C-10

LxWxH
.079x.049x.020
4900-5750 0.7 23 @ DC - 2700 14
LDPO-33-53+ DC-3000 0.8 17 @ 5000 - 12000 15 - Diplexer LTCC NK0402C

LxWxH
.039x.020x.015
5000-5750 2.5 23 @ DC - 3000 11
LDPQ-132-33+ DC-1280 1 15 @ 1620 - 3000 15 - Diplexer LTCC NL1008C-4

LxWxH
.098x.079x.031
1550-3000 1.5 15 @ DC - 1240
LDPQ-550-252+ DC-550 0.6 25 @ 1300 - 2500 19 - Diplexer LTCC NL1008C-8

LxWxH
0.098x0.079x0.043
1300-2500 28 @ DC - 550 16
LDPV-11163+ DC-11000 1.4 36 @ 16500-19000 11 11 Diplexer LTCC JV1210C-8

LxWxH
0.098x0.079x0.043
16800-19000 2.5 31 @ DC-12500 7 8
LDPW-162-242+ DC-1650 0.6 20 @ 2500 - 6000 20 - Diplexer LTCC JC0603C

LxWxH
.063x.031x.024
2400-6000 15 @ DC - 1650 16
LDPW-272-452+ 10-2700 1.8 20 @ 5000 - 7700 11 - Diplexer LTCC JC0603C-3

LxWxH
.063x.032x.024
4500-6000 1.7 20 @ 10 - 2500
ZDPL-6G-S+ 2400-6000 1.8 14 @ DC-1650 10 - Diplexer LTCC F183

LxWxH
1.26x1.00x0.70
DC-1650 15 @ 2400-6000 16