English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW

Diplexer

       
Export to Excel
       
Send to a Friend
Model Number Passband
(MHz)
Passband IL
(dB)
Rejection
(dB)
Return Loss
(dB)
Crossover Isolation
(dB)
Filter Type Technology Case Style
ZDSS-2R1G2R9GS+ DC-213000 0.6 50 @ 2900-4800 12 - Diplexer Suspended Substrate BBT3833

LxWxH
158.0x55.0x51.0
2900-4800 50 @ DC-2100
ZDSS-2R5G5G-S+ DC-2500 0.5 50 @ 5100-7500 20 - Diplexer Suspended Substrate TQ2807

LxWxH
2.35x1.65x0.65
5100-7500 0.8 65 @ DC-2500 17
ZDSS-2R6G3R6GS+ DC-2600 0.7 80 @ 3600-8000 9 - Diplexer Suspended Substrate BBA3697

LxWxH
2.75x1.38x0.65
3600-8000 30 @ DC-2600
ZDSS-3G4G-S+ DC-3000 1.5 30 @ 4000-20000 10 - Diplexer Suspended Substrate QH2362

LxWxH
1.77x0.75x0.60
4000-20000 15 @ DC-3000
ZDSS-3G4G-25WS+ DC-3000 0.3 30 @ 4000-8000 15 - Diplexer Suspended Substrate BAF3587

LxWxH
1.91X1.10X0.60
4000-8000 80 @ DC-3000 12
ZDSS-5G6G-S+ DC-5000 1.5 80 @ 7200-20000 10 - Diplexer Suspended Substrate QH2362

LxWxH
1.77x0.75x0.60
6000-20000 2.5 50 @ DC-4000 8
ZDSS-7G10G-S+ DC-7500 0.8 90 @ 13000-20000 12 - Diplexer Suspended Substrate UQ2920

LxWxH
1.28x1.10x0.60
10500-20000 1.2 90 @ DC-7500
ZDSS-K10G13G+ DC-10500 1.0 50 @ 16000-40000 14 - Diplexer Suspended Substrate ZE3315

LxWxH
0.78x0.78x0.60
13500-20000 1.5 50 @ DC-10500 10