English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW

Triplexer

       
Export to Excel
       
Send to a Friend
Model Number Passband
(MHz)
Passband IL
(dB)
Rejection
(dB)
Return Loss
(dB)
Crossover Isolation
(dB)
Filter Type Technology Case Style
1-460 0.9 38 @ 610-1150 26 @ 1435-2485 16
TPLX-E2485+ 610-1150 0.9 29 @ 1-460 54 @ 1435-2485 13 - Triplexer Lumped LC HR1843
LxWxH
1.20x1.20x.37
1435-2485 0.8 37 @ 1-460 34 @ 610-1150 11
DC-100 0.4 57 @ 400-2200 30 @ 2200-3000 19
TPLX-E3000+ 400-550 0.6 66 @ DC-100 55 @ 1850-2300 27 @ 2300-3000 16 - Triplexer Lumped LC HR1843
LxWxH
1.20x1.20x.37
1850-3000 0.7 62 @ DC-550 13
1-512 1 24 @ 608-2700 14
TPLX-F2700+ 608-1000 1 20 @ 1-512 27 @ 1400-2700 13 - Triplexer Lumped LC HP1156
LxWxH
1.360x.730x0.35
1400-2700 0.8 31 @ 1-512 23 @ 608-1000 14
7000-15000 2 90 @ DC-3400 8
Z3SS-7000-S+ 2600-5500 2 40 @ DC-1600 / 90 @ 10000-15000 10 - Triplexer Suspended Substrate UB2923
LxWxH
3.70x1.50x0.60
DC-1600 1.5 55 @ 3500-4000 10
9.8-10.2 0.5 33 @ 50-4620 17
ZTPL-4620+ 852-1872 0.5 35 @ 1-250 29 @ 3300-4620 14 - Triplexer Lumped LC GW1052
LxWxH
1.04x0.60x0.75
3300-4620 1 26 @ 1-600 23 @ 600-1872 15