English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW

Band Pass + Balun

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
BBFCG1-252+ 2400 2500 DC-1800 29 3500-6600 24 Band Pass + Balun LTCC GE0805C-2
LxWxH
0.08x0.05x0.04
BBFCG2-43+ 3600 4400 DC-2668 27 7296-8196 33 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-232+ 2150 2550 - - 3348-3748 27 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-252+ 2300 2690 10-1500 25 3300-5640 29 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-352+ 3150 3850 DC-2598 27 7946-9698 27 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-362+ 3250 3950 DC-2498 27 7846-9848 27 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-372+ 3300 4000 DC-2598 20 4847-5548 30 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-382+ 3490 4190 DC-2408 27 7606-8306 33 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-472+ 4200 5200 10-3580 27 6740-11000 28 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-532+ 5000 5700 DC-3000 30 8200-11000 20 Band Pass + Balun LTCC GE0805C-2
LxWxH
0.08x0.05x0.04
BBFCG2-672+ 6375 7175 100-2400 39 8900-26000 27 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-3275+ 2875 3675 DC-1600 10 6200-9300 10 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCG2-3650+ 3150 4150 DC-2598 15 4847-5547 20 Band Pass + Balun LTCC GE0805C-15
LxWxH
0.079x0.049x0.037
BBFCQ2-252+ 2400 2600 DC-1800 30 4100-7400 20 Band Pass + Balun LTCC NL1008C-2
LxWxH
.098x.079x.043
BBFCV-492+ 4650 5150 50-4000 20 6696-8049 22 Band Pass + Balun LTCC JV1210C-4
LxWxH
0.126x0.098x0.039
BFGE1-252R+ 2400 2500 1000-2000 39 4800-5000 49 Band Pass + Balun LTCC GE0805C-2
LxWxH
0.08x0.05x0.04
BFGE2-552R+ 4900 5875 3500 49 - - Band Pass + Balun LTCC GE0805C-2
LxWxH
0.08x0.05x0.04
BLFCV-1570+ 690 1570 2200-6000 20 - - Band Pass + Balun LTCC JV1210C-4
LxWxH
0.126x0.098x0.039