English
English
简体中文


RF Power Splitters/Dividers/Combiners

2-Way, 3-way, 4-way, 6-way, 8-way, 10-way, 12-way, 16-way and up to 24-way models for 50 Ohm and 75 Ohm systems from DC to 67 GHz!

  • Coaxial, surface mount, and MMIC die formats available
  • SMA, N-Type, F-Type, BNC, 2.92mm, 2.4mm, 1.85mm and 7/16 DIN connectors
  • Power handling up to 1.2kW
  • DC passing and DC blocking
  • Over 500 models in stock!

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Impedance
(Ω)
50
75

No.
Ways
  -- 

Enter a number
between 2-24

F Low
(MHz)

F High
(MHz)

Isolation (dB),
Typ.
≥ 
Insertion Loss (dB)
Above Theoretical,
Typ.
≤ 
Phase Unbalance
(deg),
Typ.
≤ 
Amplitude Unbalance
(dB),
Typ.
≤ 
Power Input (W)
as Splitter,
Max.
≥ 

Technology
LTCC
MMIC
Microstrip
Core & Wire
Resistive
Stripline

Feature
DC Pass
Impedance matching

Case Style
Model Number No. of Ways F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Power Input (W)
as Splitter,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
AD3PS-1+ 3 1 300 35 0.4 4 0.3 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
AD4PS-1+ 4 1 500 30 0.5 5 0.5 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
AD5PS-1+ 5 1 400 25 0.3 6 0.4 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
AD6PS-1+ 6 2 250 30 0.2 6 0.4 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADP-2-1+ 2 0.5 400 25 0.3 2 0.2 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-1W+ 2 1 650 30 0.25 2 0.2 2 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-4+ 2 10 1000 23 0.4 3 0.2 1 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-9+ 2 200 900 27 0.4 2 0.3 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-10+ 2 5 1000 23 0.4 2 0.2 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-10-75+ 2 50 1000 24 0.7 2 0.2 0.5 Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADP-2-10-75M+ 2 5 1200 28 0.7 4 0.3 1 Core & Wire CD636
LxWxH
0.31x0.27x0.16
ADP-2-20+ 2 20 2000 18 0.7 3 0.3 1 Core & Wire CD542
LxWxH
0.31x0.27x0.11
ADP-2-20-75+ 2 5 2000 16 0.5 4 0.3 0.5 Core & Wire CD542
LxWxH
0.31x0.27x0.11
CDP-2-13-75+ 2 5 1000 25 0.6 3 0.3 1 Core & Wire TT1491-1
LxWxH
.255x.310x.133
CDP-2-122-75+ 2 5 1200 25 0.6 2 0.2 1 Core & Wire TT1491-2
LxWxH
.250x.310x.133
CDP-2-122W-75+ 2 1 1250 21 0.8 1.5 0.25 1 Core & Wire TT1491-1
LxWxH
.255x.310x.133
JCPS-8-10+ 8 5 1000 22 1.2 10 0.7 0.5 Core & Wire BG291
LxWxH
0.87x0.80x0.25
JCPS-8-850+ 8 10 850 25 1 10 0.7 1 Core & Wire BG291
LxWxH
0.87x0.80x0.25
JPS-2-1+ 2 1 500 30 0.25 2 0.2 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JPS-2-1-75+ 2 5 500 35 0.15 2 0.2 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JPS-2-1N+ 2 350 550 30 0.25 3 0.3 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JPS-2-1W+ 2 3 750 28 0.4 2 0.3 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JPS-2-4+ 2 100 1000 22 0.5 5 0.4 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JPS-2-4-75+ 2 20 1000 29 0.4 2 0.2 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JPS-2-900+ 2 400 900 24 0.5 3 0.4 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JPS-3-1+ 3 5 300 33 0.3 4 0.4 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JPS-3-1W+ 3 50 750 26 0.9 7 0.6 1 Core & Wire BH292
LxWxH
0.31x0.28x0.23
JS4PS-1+ 4 80 520 36 0.8 5 0.5 0.75 Core & Wire BJ360
LxWxH
0.80x0.45x0.25
JS4PS-1W+ 4 5 1000 26 0.8 5 0.7 0.5 Core & Wire BK377
LxWxH
0.80x0.50x0.25
LRPS-2-1+ 2 5 500 33 0.3 2 0.2 1 Core & Wire QQQ130
LxWxH
0.40x0.31x0.20
Please scroll down to load more data.