English
English
简体中文


RF/Microwave Switches

SPDT, DPDT (transfer), SP4T, SP6T, SP8T, and SP10T mechanical and solid state RF switches for 50-ohm and 75-ohm systems spanning DC to 50 GHz!

  • Ultra-reliable mechanical switches capable of extended life up to 10-million switch cycles!
  • Solid-state switches with extremely fast switching times
  • USB, Ethernet, and SPI control interfaces available
  • Coaxial and surface mount formats available
       
Send to a Friend
Back to Top

Mechanical Switches, SPDT/SP4T/SP6T/SP8T Transfer, DC to 18 GHz, Coaxial

Model Number Case Style Type Freq. Low (GHz) Freq. High (GHz) Insertion Loss (dB) Typ. Isolation (dB), Typ. VSWR (:1), Typ. DC Current (mA) Typ. @ +12V DC Current (mA) Typ. @ +24V RF Power (W) Max.
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
MSP2T-18-12+ FK811
LxWxH
2.19x1.33x0.50
SPDT Reflective DC 18 0.25 80 1.20 180 - 10
MSP2T-18XL+ FK811
LxWxH
2.19x1.33x0.50
SPDT Reflective DC 18 0.20 80 1.20 - 80 10
MSP2TA-18-12+ FP914
LxWxH
2.00x2.25x0.50
SPDT Absorptive DC 18 0.25 80 1.20 350 - 20
MSP2TA-18XL+ FP914
LxWxH
2.00x2.25x0.50
SPDT Absorptive DC 18 0.25 80 1.20 - 175 20
MSP4TA-18+ HJ1768
LxWxH
2.63x1.80x1.70
SP4T Absorptive DC 18 0.25 85 1.20 - 175 20
MSP6TA-12+ HJ1143
LxWxH
2.63x2.10x2.00
SP6T Absorptive DC 12 0.25 90 1.20 - 85 20
MSP8TA-12D+ HJ2201
LxWxH
2.63x2.48x2.45
SP8T Absorptive DC 12 0.40 90 1.30 - 85 20
MTS-18XL-B+ DS810
LxWxH
2.18x2.16x1.02
Transfer Switch DC 18 0.25 80 1.15 - 175 10