0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Reflectionless High Pass Filter, 5000 - 11000 MHz
1:1 LTCC Transformer, 4900 - 5875 MHz, 50Ω
Reflective SPDT, Plug-in Pin Diode Switch, 10 - 3000 MHz, 50Ω
Reflective SPDT, SMT Solid State Switch, 50 - 3000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.004 - 300 MHz, 50Ω
1:4 CORE & WIRE Transformer, 20 - 600 MHz, 50Ω
30 dB SMT Fixed Attenuator, DC - 3000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.015 - 300 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.8 - 500 MHz, 50Ω