English
English
简体中文


Found 14 matches (page 1 of 2)
EVAL BOARD FOR TCCH-80+ | TB-TCCH-80+ | Mini-Circuits RF & Microwave Products › TB-TCCH-80+ EVAL BOARD FOR TCCH-80+ Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN03-36 - Measurement methods AN40-005 - Prevention and Control of Electrostatic Discharge ESD) DG02-32 - Statistical process control Application Notes For detailed questions regarding the performance characteristics and limitations of this product in 
RF CHOKE / SURF MOUNT / RoHS | TCCH-80+ | Mini-Circuits RF & Microwave Products › Transformer TCCH-80+ RF CHOKE / SURF MOUNT / RoHS Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs S-PARAMETERS Case Style - GU1604 T & R - F77 PCB Layout - 98-PL-147 Eval Board TB-TCCH-80+ Gerber file TB-TCCH-80+ Environmental Rating - ENV02T1 View All Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN0-42 - A guide to surface mount assembly AN00-007 - 
1.67 15000 5.4 - - TCCH-80+ GU1604 LxWxH .150x.150x.150 50 8200 0.5 1.1 1.1 1.7 200 4.0 0.9 0.5 
TCCH-80+.xls Very Wideband RF CHOKE TCCH-80+ Typical Performance Curves Insertion Loss vs. Frequency & Current 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 0 1000 2000 3000 4000 5000 6000 7000 8000 9000 10000 Frequency (MHz) In se rt io n Lo ss ( dB ) Insertion Loss @ 0mA Insertion Loss @ 50mA Insertion Loss @ 100mA Insertion Loss @ 200mA Insertion Loss vs. Frequency & Temperature 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 (MHz) V S W R ( :1 ) VSWR @ -55°C VSWR @ +25°C VSWR @ +100°C REV. X2 TCCH-80+ 11/28/2011 Page 1 of 1 
TCCH-80+.xls Very Wideband RF CHOKE TCCH-80+ Typical Performance Data Frequency (MHz) 0mA 50mA 100mA 200mA 0mA 50mA 100mA 200mA -55°C +25°C +100°C -55°C +25°C +100°C 30.0 0.58 0.73 0.83 0.93 20.64 17.34 14.75 13.20 0.46 0.67 0.83 19.48 21.24 19.96 50.0 0.51 0.63 0.70 0.83 22.63 19.65 17.46 16.13 0.42 0.61 0.81 22.55 22.60 20.98 100.0 0.51 0.61 0.71 0.71 24.86 22.42 20.88 19.08 0.32 0.47 0.67 24.99 23.43 21.13 vs. Current (dB) REV. X2 TCCH-80+ 11/28/2011 Page 1 of 1 
Storage Temperature -55°C to 100°C DC Current 300 mA CASE STYLE: GU1604 Outline Drawing TCCH-80+ ED-11032/4 TCCH-80+ DJ/TD/AM 151020 Permanent damage may occur if any of these limits are exceeded. Performance Charts TCCH-80+ INSERTION LOSS vs. TEMPERATURE 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 TCCH-80+ INSERTION LOSS vs. CURRENT 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 0 2000 4000 6000 8000 10000 FREQUENCY (MHz) IN S E R T IO N L O S S ( dB ) 0 mA 50 mA 100 mA 200 mA TCCH-80+ VSWR vs. CURRENT 1.0 
0.15-inch package, TCCH-80+ covers 50 to 8200 MHz. The equivalent inductance of the Super Wide-band RF choke 
� PRODUCT CHANGE NOTICE PCN Form (D4-E000-73) PCN10-022-1_Rev-B.doc Rev.: OR M87093 (05/21/03) File: PCN10-022-1_Rev-B.doc Refer to Procedure: D3-E040 This document and its contents are the property of Mini-Circuits. PCN#10-022-1 NOTIFICATION DATE: July 22, 2011 MODEL(S) AFFECTED: TCBT-2R5G+, TCBT-6G+, TCCH-80+ EXTENT OF CHANGE: Addition of Tophat TM (flat ‘lid’) to top-side of the core to enhance customer ability to handle in automated processing and to provide a surface for device marking 
Component Value Size Part Number Manufacturer C1, C2 2400 pF 0805 — Various RF C — 0.15”X0.15” TCCH-80+ 
uF 1206 C5 330 pF 0603 L1 TCCH-80+ — L2 620 nH .115X.110 R2 150 Ohm 0603 LOW FREQUENCY 
Page 1   Page 2