Found 200 matches (page 12 of 20)
6 Ways Core & Wire Power Splitter, 75 - 425 MHz, 50Ω | JCPS-6-3 | Mini-Circuits RF & Microwave Products › Splitters JCPS-6-3 6 Ways Core & Wire Power Splitter, 75 - 425 MHz, 50Ω Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs Case Style - BG291 T & R - F21 PCB Layout - 98-PL-139 Eval Board TB-JCPS-6-3 Gerber file TB-JCPS-6-3 Environmental Rating - ENV02T1 View All Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN0-42 - A guide to surface mount assembly AN03-36 -
6 Ways Core & Wire Power Splitter, 2 - 250 MHz, 50Ω | AD6PS-1+ | Mini-Circuits RF & Microwave Products › Splitters AD6PS-1+ 6 Ways Core & Wire Power Splitter, 2 - 250 MHz, 50Ω Generic photo used for illustration purposes only. Data, Drawings & Downloads DATASHEET View Data View Graphs S-PARAMETERS Case Style - CJ725 T & R - F10 PCB Layout - 98-PL-089 Eval Board TB-AD6PS-1+ Gerber file TB-AD6PS-1+ Environmental Rating - ENV02T1 View All Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN0-42 - A guide to surface mount
USB RF SPDT Solid State Switch Matrix, 10 MHz – 6 GHz, 50Ω | USB-4SP2T-63H | Mini-Circuits RF & Microwave Products › USB-4SP2T-63H USB RF SPDT Solid State Switch Matrix, 10 MHz – 6 GHz, 50Ω Connector Type: SMA Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Data, Drawings & Downloads DATASHEET View Data View Graphs Case Style - QM2279 Environmental Rating - ENV55 Software Support View All Additional Information Export Info ECCN# not available RoHS Material Declaration General Technical Notes AN40-005 - Prevention
Kit of fixed DC to 6 GHz attenuators: 1 to 10 dB values | K2-VAT-A+ | Mini-Circuits RF & Microwave Products › Designer Kits K2-VAT-A+ Kit of fixed DC to 6 GHz attenuators: 1 to 10 dB values Connector Type: SMA Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Wideband, 50Ω Input power up to 2W Max. 1 to 10 dB attenuation Data, Drawings & Downloads DATASHEET Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN40-005 - Prevention and Control of Electrostatic Discharge
High Power Splitter, 16-Way, 0.7 - 6 GHz, 100W, 2U, SMA & N | ZT-16HPS-63W-S | Mini-Circuits RF & Microwave Products › Panel Mounted Structures ZT-16HPS-63W-S High Power Splitter, 16-Way, 0.7 - 6 GHz, 100W, 2U, SMA & N Connector Type: SMA/N Generic photo used for illustration purposes only. High input power rating Rack-mounted chassis Wide bandwidth Data, Drawings & Downloads DATASHEET Case Style - YQ2924 Environmental Rating - ENV55 View All Additional Information Export Info ECCN# not available RoHS Material Declaration General Technical Notes AN40-005 - Prevention and Control of
High Power Splitter, 20-Way, 2.5 - 6 GHz, 100W, 2U, SMA & N | ZT-20HPS-63-S+ | Mini-Circuits RF & Microwave Products › Panel Mounted Structures ZT-20HPS-63-S+ High Power Splitter, 20-Way, 2.5 - 6 GHz, 100W, 2U, SMA & N Connector Type: SMA/N Generic photo used for illustration purposes only. High input power rating Rack-mounted chassis Wide bandwidth Data, Drawings & Downloads DATASHEET Case Style - YQ2594 Environmental Rating - ENV56 View All Additional Information Export Info ECCN# not available RoHS Material Declaration General Technical Notes AN40-005 - Prevention and Control of
Splitter / Combiner Panel, 4 x 4-Way, 0.6 - 6 GHz, 1U, SMA | ZT-392 | Mini-Circuits RF & Microwave Products › ZT-392 Splitter / Combiner Panel, 4 x 4-Way, 0.6 - 6 GHz, 1U, SMA Connector Type: SMA Generic photo used for illustration purposes only. Rack-mounted RF splitter / combiner panel 4 x 4-way splitters in 1U rack space In-line connector configuration Data, Drawings & Downloads DATASHEET Case Style - YN3204 Environmental Rating - ENV55 View All Additional Information Export Info ECCN# not available RoHS Material Declaration General Technical Notes AN40-005 - Prevention and
Splitter / Combiner Panel, 2 x 8-Way, 0.6 - 6 GHz, 1U, SMA | ZT-393 | Mini-Circuits RF & Microwave Products › ZT-393 Splitter / Combiner Panel, 2 x 8-Way, 0.6 - 6 GHz, 1U, SMA Connector Type: SMA Generic photo used for illustration purposes only. Rack-mounted RF splitter / combiner panel 2 x 8-way splitters in 1U rack space In-line connector configuration Data, Drawings & Downloads DATASHEET Case Style - YN3414 Environmental Rating - ENV55 View All Additional Information Export Info ECCN# not available RoHS Material Declaration General Technical Notes AN40-005 - Prevention and
Kit of fixed DC to 6 GHz attenuators: 3, 6, 10, 20 and 30 dB values | K1-VAT-A+ | Mini-Circuits RF & Microwave Products › Designer Kits K1-VAT-A+ Kit of fixed DC to 6 GHz attenuators: 3, 6, 10, 20 and 30 dB values Connector Type: SMA Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Wideband, 50Ω Input power up to 2W Max. 3, 6, 10, 20, 30 dB attenuation Data, Drawings & Downloads DATASHEET Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General Technical Notes AN40-005 - Prevention and Control of
Kit of fixed DC to 6 GHz attenuators: 1 to 10, 15, 20, 30 dB values | K2-UNAT-A+ | Mini-Circuits RF & Microwave Products › Designer Kits K2-UNAT-A+ Kit of fixed DC to 6 GHz attenuators: 1 to 10, 15, 20, 30 dB values Connector Type: N Generic photo used for illustration purposes only. Connector types may vary. Please refer to datasheet for details. Kit of 13 values: 1 to 10, 15, 20, 30 dB attenuation 1 to 2 Watts, Attenuator Level Dependent Type-N male & female connectors Data, Drawings & Downloads DATASHEET Additional Information Export Info ECCN# EAR99 RoHS Material Declaration General