English
English
简体中文


Found 200 matches (page 18 of 20)
see the PMA5-83-2W+ datasheet. 0 5 10 15 20 25 0 2 4 6 8 10 12 G AI N (d B) FREQUENCY (GHz) GAIN PIN = -25 dBm, VDD = +12 V, VG2 = +5 V +25°C -50 -40 -30 -20 -10 0 0 2 4 6 8 10 12 IN PU T R ET U R N L -12 -8 -4 0 0 2 4 6 8 10 12 O U TP U T R ET U R N L O SS (d B) FREQUENCY (GHz) OUTPUT RETURN LOSS PIN = -25 dBm, VDD = +12 V, VG2 = +5 V +25°C -80 -70 -60 -50 -40 -30 0 2 4 6 8 10 12 IS O LA TI O N (d B) FREQUENCY (GHz) ISOLATION PIN = -25 dBm, VDD = +12 V, VG2 = +5 V +25°C 25 27 29 31 33 35 0 2 4 6
Low Noise Amplifier ZX60-06203ALN+ Typical Performance Curves 0 5 10 15 20 25 30 4 6 8 10 12 14 16 = 5.00V -45°C +25°C +85°C 20 25 30 35 40 45 50 55 60 65 70 4 6 8 10 12 14 16 18 20 22 IS O L A T IO -45°C +25°C +85°C 0 5 10 15 20 25 30 4 6 8 10 12 14 16 18 20 22 IN P U T R E T U R N L O S S ( d B -45°C +25°C +85°C 0 5 10 15 20 25 30 35 40 4 6 8 10 12 14 16 18 20 22 O U T P U T R E T U R N L O S Vd = 5.00V -45°C +25°C +85°C 0 5 10 15 20 25 30 35 40 4 6 8 10 12 14 16 18 20 22 O U T P U T I P 3 ( 
CY3-723-D+ MCL NY 230628 SEE ORDERING INFORMATION ON THE LAST PAGE FUNCTIONAL DIAGRAM 1 2 6 4 3 5 fundamental filtering requirements are dramatically simplified due to the high suppression resulting Output 40 to 72 GHz X3 Frequency Multiplier PAGE 6 OF 11 TYPICAL PERFORMANCE GRAPHS Frequency Multiplier 3, 5 & 6 Connected to die backside through vias. Bond wires to ground are optional. Die Size 0.0827 [0.092 x 0.172] Pad 2, 3, 5 & 6 0.0036 x 0.0036 [0.092 x 0.092] Plating (Pads & Bottom of Die) Gold 1 
MMIC Amplifier AVA-24A-D+ Typical Performance Curves 0 2 4 6 8 10 12 14 16 18 20 4 6 8 10 12 14 16 Temperature = +25°C 4.75V 5V 5.25V 20 25 30 35 40 45 50 4 6 8 10 12 14 16 18 20 22 IS O L A T IO N ( d +25°C 4.75V 5V 5.25V 0 5 10 15 20 25 30 35 40 4 6 8 10 12 14 16 18 20 22IN P U T R E T U R N L O S S ( Temperature = +25°C 4.75V 5V 5.25V 0 5 10 15 20 25 30 35 40 4 6 8 10 12 14 16 18 20 22 O U T P U T R E T U -25dBm, Temperature = +25°C 4.75V 5V 5.25V 0 5 10 15 20 25 30 35 40 45 50 4 6 8 10 12 14 16 18 20 
2260 2270 2280 2290 2300 2310 2320 2330 2340 2350 2360 0 1 2 3 4 5 6 7 Tuning Voltage (V) Fr eq ue nc y (M H z) 5 6 7 8 9 10 11 12 13 14 15 Tu ni ng S en si tiv ity (M H z/ V ) FREQ. @ -55°C FREQ. @ 4 5 6 7 Tuning Voltage (V) H ar m on ic s (d B c) F2 @ +25°C F3 @ +25°C F4 @ +25°C Phase Noise -170 (d B c/ H z) Phase Noise @ +25°C Power Output 5 6 6 7 7 8 8 9 9 10 10 0 1 2 3 4 5 6 7 Tuning Voltage 0.60 0.70 0.80 0.90 1.00 1.10 0 1 2 3 4 5 6 7 Tuning Voltage (V) P us hi ng (M H z/ V ) Pushing @ 
2.0 0 2 4 6 8 10 12 14 16 18 V S W R ( :1 ) Frequency (GHz) VSWR @ 12V VSWR IN VSWR OUT 0 2 4 6 8 10 0 2 4 6 8 10 12 14 16 18 N o is e F ig u re ( d B ) Frequency (GHz) Noise Figure @ 12V 20 25 30 35 40 45 50 0 2 4 6 8 10 12 14 16 18 O u tp u t IP 3 ( d B m ) Frequency (GHz) Output IP3 @ 12V Output Power = 10dBm/tone 14 16 18 20 22 24 26 28 30 32 34 0 2 4 6 8 10 12 14 16 18 G a in ( d B ) Frequency (GHz) Gain @ 12V 0 10 20 30 40 50 60 70 80 90 100 0 2 4 6 8 10 12 14 16 18 D ir e c ti v it y ( d B 
5.0 6.0 7.0 8.0 9.0 10.0 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 Frequency (MHz) To ta l L os s 6.0 6.5 7.0 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 Frequency (MHz) To ta l L os s (d B ) @ -40°C @ +25°C @ +85°C Amplitude Unbalance vs. TEMPERATURE 0 1 2 3 4 5 6 7 8 9 10 5 6 7 8 9 10 11 12 13 14 Unbalance vs. TEMPERATURE 0 1 2 3 4 5 6 7 8 9 10 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 TEMPERATURE 32 34 36 38 40 42 44 46 48 50 52 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 Frequency (MHz) Is 
models, 2 of each, 6 total) Model Freq. (GHz) fL-fU Attenuation2 (dB) VSWR (:1) Input Power (W) Nom. Max. Typ. Max. Typ. VAT-3+ DC - 6 3±0.3 0.20 0.15 0.15 0.45 1.05 1.20 1.15 1.40 1.40 1.0 VAT-6+ DC - 6 6±0.3 0.15 0.10 0.20 0.45 1.05 1.20 1.15 1.45 1.50 1.0 VAT-10+ DC - 6 10±0.3 0.10 0.20 0.15 0.35 1.05 1.25 1.20 1.60 1.90 1.0 50Ω DC to 6 GHz D E S I G N E R ’ S K I T K 3 - V A T + Fixed Attenuators FEATURES • Wideband, 50Ω • Input power 1W Max. • 3, 6 and 10dB attenuation • SMA Male and female 
PAGE 1 OF 6 ZT-16HPS-63W-S16-Way Power Splitter RACK-MOUNTED | HIGH POWER 50Ω 700 MHz to 6 GHz 100W versatile high-power splitter operating up to 6 GHz. The flexible power split is configured through www.minicircuits.com P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com PAGE 2 OF 6 ZT-16HPS-63W-S16-Way Power Splitter RACK-MOUNTED | HIGH POWER 50Ω 700 MHz to 6 GHz 100W Dimensions Connections) INPUT 13 14 15 169 10 11 125 6 7 81 2 3 4 www.minicircuits.com P.O. Box 350166, Brooklyn, NY 
7.0 7.5 8.0 0 1 2 3 4 5 6 7 8 9 10 RF Frequency (MHz) C on ve rs io n Lo ss (d B ) LO = +4dBm LO = +7dBm LO = +10dBm LO-RF Isolation 30 35 40 45 50 55 60 65 70 75 80 0 1 2 3 4 5 6 7 8 9 10 LO Frequency 75 80 85 90 95 100 0 1 2 3 4 5 6 7 8 9 10 LO Frequency (MHz) LO -IF Is ol at io n (d B ) LO = +4dBm LO = +7dBm LO = +10dBm RF VSWR 1.0 1.2 1.4 1.6 1.8 2.0 2.2 2.4 2.6 2.8 3.0 0 1 2 3 4 5 6 7 8 9 10 RF 2.4 2.6 2.8 3.0 0 1 2 3 4 5 6 7 8 9 10 IF Frequency (MHz) IF V S W R LO = +4dBm LO = +7dBm LO = 
Page 1   Page 2   Page 3   Page 4   Page 5   Page 6   Page 7   Page 8   Page 9   Page 10   Page 11   Page 12   Page 13   Page 14   Page 15   Page 16   Page 17   Page 18   Page 19   Page 20