Found 200 matches (page 19 of 20)
7.0 7.5 8.0 0 1 2 3 4 5 6 7 8 9 10 RF Frequency (MHz) C on ve rs io n Lo ss (d B ) LO = +4dBm LO = +7dBm LO = +10dBm LO-RF Isolation 50 55 60 65 70 75 80 85 90 95 100 0 1 2 3 4 5 6 7 8 9 10 LO 50 60 70 80 90 100 0 1 2 3 4 5 6 7 8 9 10 LO Frequency (MHz) LO -IF Is ol at io n (d B ) LO = +4dBm LO = +7dBm LO = +10dBm RF VSWR 1.0 1.2 1.4 1.6 1.8 2.0 2.2 2.4 2.6 2.8 3.0 0 1 2 3 4 5 6 7 8 9 10 2.4 2.6 2.8 3.0 0 1 2 3 4 5 6 7 8 9 10 IF Frequency (MHz) IF V S W R LO = +4dBm LO = +7dBm LO =
7.0 7.5 8.0 0 1 2 3 4 5 6 7 8 9 10 RF Frequency (MHz) C on ve rs io n Lo ss (d B ) LO = +4dBm LO = +7dBm LO = +10dBm LO-RF Isolation 30 35 40 45 50 55 60 65 70 75 80 0 1 2 3 4 5 6 7 8 9 10 LO Frequency 70 80 90 100 110 120 0 1 2 3 4 5 6 7 8 9 10 LO Frequency (MHz) LO -IF Is ol at io n (d B ) LO = +4dBm LO = +7dBm LO = +10dBm RF VSWR 0.0 0.5 1.0 1.5 2.0 2.5 3.0 3.5 4.0 4.5 5.0 0 1 2 3 4 5 6 7 8 9 10 2 3 4 5 6 7 8 9 10 IF Frequency (MHz) IF V S W R LO = +4dBm LO = +7dBm LO = +10dBm LO VSWR 0 2 4 6 8
MMIC Amplifier Die AVA-183A-D+ Typical Performance Curves 6 8 10 12 14 16 18 20 5 6 7 8 9 10 11 12 POWER = -25dBm, Temperature = +25°C 4.75V 5V 5.25V 20 25 30 35 40 45 50 5 6 7 8 9 10 11 12 13 14 15 16 POWER = -25dBm, Temperature = +25°C 4.75V 5V 5.25V 0 5 10 15 20 25 30 5 6 7 8 9 10 11 12 13 14 15 16 DEVICE VOLTAGE INPUT POWER = -25dBm, Temperature = +25°C 4.75V 5V 5.25V 0 5 10 15 20 25 30 5 6 7 8 9 10 15 20 25 30 35 40 45 50 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 O U T P U T I P 3 ( d B m )
www.minicircuits.com P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com (kit includes 5 of each model, total 25 pieces) Model No.1 Freq. (GHz) fL-fU Length2 (Inches) Insertion loss (dB) Return Loss (dB) DC - 2 GHz 2 - 6 GHz 6 - 10 GHz 10 - 18 GHz DC - 2 GHz 2 - 6 GHz 6 - 37 33 27 086-6SM+ DC-18 6 0.08 0.26 0.34 0.52 49 40 34 27 086-12SM+ DC-18 12 0.14 0.46 0.69 1.01 45 T K H F C 3 - 0 8 6 + Coaxial Cables HAND TM
934-4500 sales@minicircuits.comPAGE 1 OF 4 50Ω 6 inch DC to 6 GHz SMA-Female Bulkhead to Right Angle coverage, DC to 6 GHz y Low Loss, 0.37 dB at 6 GHz y Excellent Return Loss, 18 dB at 6 GHz y Hand process typical of semi-rigid coaxial cable assemblies. Tight Bend Radius Capable of only 6 mm bend Return loss, y 22 dB typ. at 3 GHz y 18 dB typ. at 6 GHz The 086 Series Hand-Flex Cables are ideally sales@minicircuits.com PAGE 2 OF 4 50Ω 6 inch DC to 6 GHz SMA-Female Bulkhead to Right Angle
COAXIAL 50Ω DC to 6 GHz Right Angle N-Female to N-Male NF-NMR50+Adapter www.minicircuits.com P.O. ECO-016681 NF-NMR50+ MCL NY 230130 Feature Advantages Wideband, DC to 6 GHz Wide frequency range provides 1.04:1 typ. up to 6 GHz Provides good matching for 50Ω systems and minimizes signal reflections across wide frequency range. Low insertion loss, 0.10 dB typ. up to 6 GHz Provides excellent signal power applications from DC to 6 GHz. This model provides excellent VSWR, low insertion loss, and flat
Performance Data 1 1.5 2 2.5 3 3.5 4 4.5 5 5.5 6 2375 2380 2385 2390 2395 2400 2405 2410 2415 2420 2425 0 2 4 6 8 10 12 Tu ni ng S en si tiv ity (M H z/ V) Fr eq ue nc y (M H z) Tuning Voltage (V) -42 -35 -28 -21 -14 -7 0 0 2 4 6 8 10 12 H ar m on ic s (d Bc ) Tuning Voltage (V) Harmonics Level F2 as e N oi se (d Bc /H z) Frequency Offset (kHz) Phase Noise Phase Noise @ +25°C 6 6.2 6.4 6.6 6.8 7 7.2 7.4 7.6 7.8 8 0 2 4 6 8 10 12 O ut pu t P ow er (d Bm ) Tuning Voltage (V) Power Output -40°C
Voltage Controlled Oscillator ROS-EDR11292/1 Typical Performance Data Frequency and Tuning Sensitivity 400 500 600 700 800 900 1000 1100 1200 1300 1400 0 3 6 9 12 Tuning Voltage (V) Fr eq ue nc y (M +25°C FREQ. @ +85°C T.SENS @ +25°C Harmonics Level -100 -90 -80 -70 -60 -50 -40 -30 -20 -10 0 0 3 6 9 /H z) Phase Noise @ +25°C Power Output 0 1 2 3 4 5 6 7 8 9 10 0 3 6 9 12 Tuning Voltage (V) O ut pu t P ow er (d Bm ) -55°C +25°C +85°C Frequency Pushing -3 -2 -1 0 1 2 3 4 5 6 7 0 3 6 9 12 Tuning
Voltage Controlled Oscillator ROS-EDR11296/2 Typical Performance Data Frequency and Tuning Sensitivity 0 1000 2000 3000 4000 5000 6000 7000 8000 9000 10000 0 3 6 9 12 Tuning Voltage (V) Fr eq ue nc y 0 3 6 9 12 Tuning Voltage (V) H ar m on ic s (d Bc ) F2 @ +25°C F3 @ +25°C F4 @ +25°C Phase Noise (d Bc /H z) Phase Noise @ +25°C Power Output 0 1 2 3 4 5 6 7 8 9 10 0 3 6 9 12 Tuning Voltage (V) O ut pu t P ow er (d Bm ) -55°C +25°C +85°C Frequency Pushing 0 2 4 6 8 10 12 14 16 18 20 0 3 6 9 12
Typ. Max. Typ. Max. Typ. VAT-3+ DC - 6 3±0.3 0.20 0.15 0.15 0.45 1.05 1.20 1.15 1.40 1.40 1.0 VAT-6+ DC - 6 6±0.3 0.15 0.10 0.20 0.45 1.05 1.20 1.15 1.45 1.50 1.0 VAT-10+ DC - 6 10±0.3 0.10 0.20 0.15 0.35 1.05 1.25 1.20 1.60 1.90 1.0 VAT-20+ DC - 6 20±0.3 0.45 0.55 0.35 0.85 1.05 1.20 1.20 1.50 1.30 0.5 VAT-30+ DC - 6 30±0.3 1.10 0.70 0.35 1.30 1.05 1.20 1.15 1.30 1.25 0.5 50Ω DC to 6 GHz D E S I G