Found 200 matches (page 19 of 20)
Applications • cellular up and down converters • wideband frequency synthesizers • signal generators •
harmonic suppression, -23 dBc typ. • hermetically sealed Applications • test instruments • signal generators Voltage Controlled Oscillator Outline Dimensions ( )inchmm A B C D E F G H J K wt .770 .800
phase noise • hermetically sealed Applications • test instruments • signal generators • agile
typ. • hermetically sealed Applications • frequency synthesizers • signal generators Voltage Controlled
instruments • signal generators Voltage Controlled Oscillator Outline Dimensions ( )inchmm A B C D E F G
connectorized power amplifier module. One input signal generates four equal output signals with a typical ablation) y Semiconductor RF generators REV. A ECO-020171 RFE-24M30M075X+ MCL NY 231206 THE BIG DEAL y One input, four 19W outputs y 27 MHz ISM band y Suitable for CW and pulsed signals y High gain, 16 dB semiconductor technology. The amplifier is capable of amplifying CW and pulsed signals. A temperature Designed to drive four RFE-24M30M1K7X+ amplifiers to create a generator with output power >5kW. High
ISM band y Power gain of 26 dB with 5W input drive level y Suitable for CW and pulsed signals y High amplifier is capable of amplifying signals (CW & pulsed) in excess of 1700W. A temperature compensated monitoring. An on-board emergency switch can be triggered with an external TTL signal to switch off the power Semiconductor RF generators www.minicircuits.com P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 1700W 27 MHz SMA to N-Type 1.Specifications apply to CW signals only. Permanent damage may occur if
The RFS-2G42G5050X+ is a fully programmable, versatile, and flexible RF signal generator. The This rugged high power signal source is capable of providing signals (CW & pulsed) from 0.5W to 50W forward power, and reverse power. The RFS-2G42G5050X+ includes a signal generator that can be adapted by signal generator capable of delivering -4dBm or more is sufficient to drive the RFS-2G42G5050X+ to flexible small signal RF generator specifically designed to control RF Energy applications in the 2400
Overview The RLM-23+ protects against damage from unwanted signals over a wide frequency range, 950 amplifiers in hostile environments where unwanted signals prevail, such as in manufacturing sites, train Limiting abilities from +5 to +30 dBm Protects against strong undesired signals and prevents burn out strength of low-power signals Frequency coverage 950 to 2050 MHz Protection against many sources generating unwanted signals Response time 2 nsec Reacts almost instantaneously to limit unwanted
than -10 dBm input power — 1.35 1.6 :1 Limiting Range Input Power >1dB compression filtered signal cost • aqueous washable Applications • military, hi-rel applications • stabilizing generator outputs