English
English
简体中文


Found 21 matches (page 2 of 3)
RF Transfer Switch Matrix USB & ETHERNET CONTROLLED www.minicircuits.com P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com PAGE 1 OF 7 RC-2MTS-12N 50Ω DC to 12.4 GHz N-Type Female REV. A ECO-015206 RC-2MTS-12N MCL NY 240226 THE BIG DEAL y High reliability mechanical switches y 2 x mechanical transfer / DPDT switches y N-type connectors y Ethernet & USB control Advantages Two transfer switches Transfer switches provide a simple DPDT switch application (2 input to 
RF Transfer Switch Matrix USB & ETHERNET CONTROLLED www.minicircuits.com P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com PAGE 1 OF 8 RC-2MTS-18 50Ω DC to 18 GHz SMA-Female KEY FEATURES REV. OR M167935 RC-2MTS-18 MCL NY 240226 Feature Advantages Dual transfer switches Transfer switches provide a simple DPDT switch application (2 input to 2 output switch matrix) and are a useful build- ing block in much larger switch matrices Fail-safe design The switches revert to 
RF Transfer Switch Matrix USB & ETHERNET CONTROLLED RC-2MTS-26 www.minicircuits.com P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com PAGE 1 OF 7 50Ω DC to 26.5 GHz SMA-Female KEY FEATURES REV. OR ECO-009505 RC-2MTS-26 MCL NY 240321 Feature Advantages Dual transfer switches Transfer switches provide a simple DPDT switch application (2 input to 2 output switch matrix) and are a useful build- ing block in much larger switch matrices Fail-safe design The switches 
Advantages Dual transfer switches Transfer switches provide a simple DPDT switch application (2 input to 2 
Millimeter Wave Switch Matrix USB & ETHERNET CONTROLLED www.minicircuits.com P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com PAGE 1 OF 7 RC-2MTS-50 50Ω DC to 50 GHz 2.4mm-Female REV. A ECO-015206 RC-2MTS-50 MCL NY 240226 THE BIG DEAL y Millimeter wave switching (up to 50 GHz) y 2 x mechanical transfer / DPDT switches y Ethernet & USB control y High reliability, 2 FEATURES Feature Advantages Two transfer switches Transfer switches provide a simple DPDT switch 
FEATURES Feature Advantages Three transfer switches Transfer switches provide a simple DPDT switch 
switches provide a simple DPDT switch application (2 input to 2 output switch matrix) and are a useful 
Advantages Three transfer switches Transfer switches provide a simple DPDT switch application (2 input to 2 
Millimeter Wave Switch Matrix USB & ETHERNET CONTROLLED www.minicircuits.com P.O. Box 350166, Brooklyn, NY 11235-0003 (718) 934-4500 sales@minicircuits.com PAGE 1 OF 7 RC-3MTS-50 50Ω DC to 50 GHz 2.4mm-Female REV. A ECO-015206 RC-3MTS-40 MCL NY 240226 THE BIG DEAL y Millimeter wave switching (up to 50 GHz) y 3 x mechanical transfer / DPDT switches y Ethernet & USB control y High reliability, 2 Advantages Three transfer switches Transfer switches provide a simple DPDT switch application (2 input to 2 
DPDT: Switch A & B Logic IN ←→Out1 : 0, 0 IN ←→Out2 : 1, 1 Switches A&B move together as one, switch (COMC) (1C) (2C) (COMB) Out 3 (1B) Out 4 (2B) (COMA) Out 1 (1A) Out 2 (2A) Config. B DPDT: Switch A & B Out 1 (1A) Out 2 (2A) Config. B DPDT: Switch A & B Logic IN ←→Out1 : 0, 0 IN ←→Out2 : 1, 1 Switches DPDT & SPDT switches NON-CATALOG Mini-Circuits® www.minicircuits.com P.O. Box 350166, Brooklyn, NY Out 3 (1B) Out 4 (2B) (COMA) Out 1 (1A) Out 2 (2A) Config. B DPDT: Switch A & B Logic IN ←→Out1 : 0, 
Page 1   Page 2   Page 3