Found 200 matches (page 20 of 20)
excellent protection of low noise amplifiers in hostile environments where unwanted signals prevail such as dBm Protects against strong undesired signals and prevents burn out of amplifiers Frequency coverage 30 to 3000 MHz Protects against many different types of unwanted signals including ESD Surface mount power, 11.5 dBm typ. Applications • military, hi-rel applications • stabilizing generator outputs • Input Power >1dB compression filtered signal frequency +12 — +30 dBm Output Power — +11.5 — dBm ∆
stabilizing generator outputs • reducing amplitude variations • protects low noise amplifiers and other 1.33 1.5 :1 Limiting Range Input Power >1dB compression filtered signal frequency +12 — +33 dBm Output
signal reflection back to the source. Rapid recovery, 16ns Minimal downtime after unwanted signals are for protecting sensitive receiver cir- cuitry from high-power signals while allowing low-scattered signals to be received. With wide limiting range from +17 to +30 dBm and +18 dBm output power, the RLM-33H+ is suitable for many situations where un- wanted signals prevail. The limiter is housed in a where there is a need to protect sensitive receiver cir- cuitry from unwanted signals as well as
protecting sensitive receiver circuitry from high-power signals, while allowing low-powered signals to be RLM-43-5W+ is ideal for many situations where unwanted signals prevail such as manufacturing sites, train circuitry from unwanted signals as well as control ESD and power surges on the network. Excellent limiting range from +10 to +37dBm Prevents undesired signals from passing through the network and input maintains signal stability in the presence of volatile input signal conditions. Rapid recovery,
unwanted signals prevail, such as in manufacturing sites, train tunnels, etc. RLM-512-4WL+ Key dBm RF input Protects against strong undesired signals and prevents burn out of amplifiers and highly unwanted signals Response time 2 nsec Reacts almost instantaneously to limit unwanted high-level signals Recovery time 8 nsec Minimal downtime after unwanted signals are removed, with very quick restoration generator outputs • reducing amplitude variations • protects low noise amplifiers and other devices from ESD
Applications • military, hi-rel applications • stabilizing generator outputs • reducing amplitude >1dB compression filtered signal frequency +9 — +32 dBm Output Power — +7 — dBm ∆ Output/ ∆ 1dB
signal frequency +12 — +32 dBm Output Power — +11.5 — dBm ∆ Output/ ∆ 1dB Input Input Power Range military, hi-rel applications • stabilizing generator outputs • reducing amplitude variations • protects
loss for low drive signals. RLM-751-2WL+ Key Features CASE STYLE: TT1224 Limiter +5 to +33 dBm Notes typ. Applications • military, hi-rel applications • stabilizing generator outputs • reducing amplitude >1dB compression filtered signal frequency +5 — +33 dBm Output Power — +8.0 — dBm ∆ Output/ ∆ 1dB
leakage or break through is defined as leakage of switching signal to RF output ports. Notes: 1. Time and Video Feed through Agilent’s AG54832B HP81110A pulse generator, HPE3631A Network Analyzer , E3631A power supply. Agilent’s N90A Spectrum Analyzer , E8257D Generator U200A For Compression:
Level of undesired image signal below desired RF signal. See measurement block diagram Figure 3. 4. 2 Agilent E8257D Signal Generator 6dB 10dB 10dB 10 dB attenuators P/N BW-E10-1W653+ 6 dB attenuators inherent rejection of image signals and spurious mixing products. The mixer covers a broad band with RF inherent rejection of unwanted image signals without the need for external filtering. High Isolation, upconverter transmit applications. Minimizes filtering require- ments needed to ensure signal integrity.